1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Slide Connector Customizable Size (Standard Size / Cut Product) (Part Number)

SUS PIPE FLAME

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Slide Connector Customizable Size (Standard Size / Cut Product)
  • Slide Connector Customizable Size (Standard Size / Cut Product)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Accessories for Green Frame N Series (28 mm).
[Features]
・ Aluminum
・ To install the linear roller, a stubby wrench (short type under the neck) is required.
[Applications]
・ It can be used as a linear slider by attaching a linear roller.

 
Part Number
GFF-M05/L[100-4000/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)

-

SUS PIPE FLAME 1 Piece(s) 9 Day(s) 100 ~ 4000

Loading...

  1. 1

Basic Information

Surface Treatment Clear Anodize Type Accessory Material Aluminum Extruded Material
Applicable Pipe Dia.(φ),(Squre) 28 Accessory Type Linear unit related Operating Environment Standard