1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Board Holder F (Made to Order Product) (Part Number)

JOINT FOR PIPE FLAME

Board Holder F (Made to Order Product)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Accessories for Green Frame N Series (28 mm).
[Features]
· A name plate that can be mounted onto the frame with double connectors or cross connectors.

 
Part Number
GFF-018/L[100-4000/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength [Cut per Customer Request]
(mm)

-

JOINT FOR PIPE FLAME 1 Piece(s) 45 Day(s) 100 ~ 4000

Loading...

  1. 1

Basic Information

Surface Treatment Clear Anodize Type Accessory Material Aluminum Extruded Material
Applicable Pipe Dia.(φ),(Squre) 28 Accessory Type Name・Label Relation Operating Environment Standard
Additional Work NA