1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Tube (PC) (Cut Product) GFA-821 (Part Number)

SUS PIPE FLAME

Resin Tube (PC) (Cut Product) GFA-821
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Accessories for Green Frame N Series (28 mm).
[Features]
・ ø38 (Outer Diameter 38 mm) PVC Pipe
・ Compatible pipe diameter 28 mm type
・ It can be cut to the specified length within the range of 100 to 4,000 mm.
[Applications]
・ Ideal for cutting and handle parts and rollers.
・ It can be used for various purposes depending on the device.

 
Part Number
GFA-820/L[100-4000/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)

-

SUS PIPE FLAME 1 Piece(s) 3 Day(s) 100 ~ 4000

Loading...

  1. 1

Basic Information

Surface Treatment No Type Accessory Material PVC
Applicable Pipe Dia.(φ),(Squre) 28 Accessory Type Sleeve Operating Environment Standard
O.D.(φ) 38