1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Green Frame W (Cut Product) GFF Series (Part Number)

PIPE FLAME

Green Frame W (Cut Product) GFF Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It can be used as beam material for large booths.
[Features]
・ Capable of cutting from 100 mm to 4,000 mm.
・ The cutting can be specified in units of 0.1 mm. (Cutting tolerance ±0.5 mm)
・ Custom order without anodizing is also available.
・ Compatible extrusion end cap: Inner cap (hard, conductive), metal end cap.

 
Part Number
GFF-002/L[300-4000/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)

-

PIPE FLAME 1 Piece(s) 3 Day(s) 300 ~ 4000

Loading...

  1. 1

Basic Information

Specifications Antistatic Pipe Material Aluminum Extruded Material Pipe Outer Dia. D(Ø) 28
Surface Treatment, Coating Alumite Treatment Frame Series Lightweight type