1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Green Frame P100 (High Stiffness) (Length Cut Per Customer Request) (Part Number)

Green Frame P100 (High Stiffness) (Length Cut Per Customer Request)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"The new color Green Frame black is now available."

GF series standard frame.
[Features]
・ A general purpose 28 mm type that offers both functionality and strength.
・ A shape with 4 protrusions.
・ Easy to assemble and highly expandable, it is useful in a wide range of situations.
・ Only bending frame applicable
・ Applicable frame: Cap Inner cap (hard/conductive), outer cap
・ Applicable frame: Metal end cap, Green Frame end cover (Gray / red)
[Applications]
・ A versatile frame that can be used anywhere.

 
Part Number
GFF-000/L100
GFF-000/L1200
GFF-000/L200
GFF-000/L300
GFF-000/L412
GFF-000/L700
GFF-000/L[30-4000/0.1]
GFF-000Y/L[30-4000/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Color Length
(mm)
Surface Treatment, Coating Length
(mm)

฿ 30.49

INTERIOR MATERIAL 1 Piece(s) Same day Antistatic[Silver] Silver100Alumite Treatment-

฿ 403.83

INTERIOR MATERIAL 1 Piece(s) Same day Antistatic[Silver] Silver1200Alumite Treatment-

฿ 69.68

INTERIOR MATERIAL 1 Piece(s) Same day Antistatic[Silver] Silver200Alumite Treatment-

฿ 45.00

INTERIOR MATERIAL 1 Piece(s) Same day Antistatic[Silver] Silver300Alumite Treatment-

฿ 143.23

INTERIOR MATERIAL 1 Piece(s) Same day Antistatic[Silver] Silver412Alumite Treatment-

฿ 243.87

INTERIOR MATERIAL 1 Piece(s) 3 Day(s) Antistatic[Silver] Silver700Alumite Treatment-

-

PIPE FLAME 1 Piece(s) 3 Day(s) Antistatic[Silver] Silver-Alumite Treatment30 ~ 4000

-

PIPE FLAME 1 Piece(s) 3 Day(s) StandardYellow-Baked Paint30 ~ 4000

Loading...

  1. 1

Basic Information

Pipe Material Aluminum Extruded Material Pipe Outer Dia. D(Ø) 28