(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hammer into place and installation is complete. For use in all kinds of construction and electrical projects.
Part Number |
---|
NPA4-25 |
NPA4-25BOX |
NPA5-25 |
NPA5-25BOX |
NPA5-35 |
NPA5-35BOX |
NPA6-42 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Plug size (mm) | Pilot Hole Dia. (mm) | Maximum Mounting Item Thickness (mm) | Pull-out strength (concrete) (kN) | Pull-out Strength (ALC) (kN) | Number of Inputs(Cup) (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 905.03 | AXB1 FASTENING | 1 Pack(s) | 160 Pieces Per Package | 4 Day(s) | 4×25 | 4.2~4.3 | 5 | 0.8 | 0.3 | 160 | ||
฿ 5,081.94 | AXB1 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 4 Day(s) | 4×25 | 4.2~4.3 | 5 | 0.8 | 0.3 | 1000 (Bargain Set) | ||
฿ 905.03 | AXB1 FASTENING | 1 Pack(s) | 135 Pieces Per Package | 4 Day(s) | 5×25 | 5.2~5.5 | 5 | 0.9 | 0.3 | 135 | ||
฿ 5,142.24 | AXB1 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 4 Day(s) | 5×25 | 5.2~5.5 | 5 | 0.9 | 0.3 | 1000 (Bargain Set) | ||
฿ 698.94 | AXB1 FASTENING | 1 Pack(s) | 95 Pieces Per Package | 4 Day(s) | 5×35 | 5.2~5.5 | 6 | 1 | 0.35 | 95 | ||
฿ 5,383.46 | AXB1 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 4 Day(s) | 5×35 | 5.2~5.5 | 6 | 1 | 0.35 | 1000 (Bargain Set) | ||
฿ 698.94 | AXB1 FASTENING | 1 Pack(s) | 70 Pieces Per Package | 4 Day(s) | 6×42 | 6~6.4 | 12 | 1.7 | 0.7 | 70 |
Loading...
Type | Plug | Material | Nylon + Iron Bis | Sales Unit | Box/package |
---|
How can we improve?
How can we improve?