1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gloss (EG) Plating Umbrella Nails (Part Number)

Gloss (EG) Plating Umbrella Nails
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,733.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·The head has a crimped-washer, which saves time and increases strength.
·The body is usually barbed, but can also be screwed.
[Application]
·Corrugated galvanized steel plate, PVC, polyester corrugated sheet, etc., and long ribbed metal roofing.

 
Part Number
83213800
83214100
83223800
83225000
83423065
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength Nail Head Diameter
(mm)
Detailed Shape Size
(mm)

฿ 13,087.40

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 3813Barbed13×38

฿ 13,087.40

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 4113Barbed13×41

฿ 13,399.40

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 3813Screw13×38

฿ 13,399.40

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 5013Screw13×50

฿ 11,733.24

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 6511Screw11×65

Loading...

  1. 1

Basic Information

Type Nails Material Iron Surface Treatment Gloss Nickel plating