1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drilling Screw Pot (Part Number)

Drilling Screw Pot
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 768.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Joining of square corrugated steel plate and steel base materials Mounting hole shape: cross-recessed Detailed shape: fully-threaded

Part Number
88000715
88000716
88000717
88000718
88000719
88000720
88000721
88000722
88000723
88000724
88000725
88000726
88000727
88000728
88000729
88000730
88000731
88000732
88000733
88000820
88000821
88000822
88000823
88000824
88000825
88000826
88000827
88000828
88000829
88000830
88000831
88000832
88000833
88000834
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength Material Surface Treatment Nominal of Thread (D) Size
(mm)
Compatible Drill Diameter
(mm)
Thread Diameter
(mm)

฿ 1,140.76

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 13[Stainless] Stainless Steel[UniChrome Plating] Bright Chromate Plating77×133.53.5

฿ 1,140.76

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 16[Stainless] Stainless Steel[UniChrome Plating] Bright Chromate Plating77×163.53.5

฿ 1,168.20

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 19[Stainless] Stainless Steel[UniChrome Plating] Bright Chromate Plating77×193.53.5

฿ 922.26

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 13[Stainless] Stainless Steel[UniChrome Plating] Bright Chromate Plating8.18.1×134.24.2

฿ 1,059.46

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 16[Stainless] Stainless Steel[UniChrome Plating] Bright Chromate Plating8.18.1×164.24.2

฿ 872.46

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 19[Stainless] Stainless Steel[UniChrome Plating] Bright Chromate Plating8.18.1×194.24.2

฿ 768.30

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 25[Stainless] Stainless Steel[UniChrome Plating] Bright Chromate Plating8.18.1×254.24.2

฿ 927.85

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 30[Stainless] Stainless Steel[UniChrome Plating] Bright Chromate Plating8.18.1×304.24.2

฿ 939.03

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 35[Stainless] Stainless Steel[UniChrome Plating] Bright Chromate Plating8.18.1×354.24.2

฿ 820.64

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 40[Stainless] Stainless Steel[UniChrome Plating] Bright Chromate Plating8.18.1×404.24.2

฿ 824.70

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 45[Stainless] Stainless Steel[UniChrome Plating] Bright Chromate Plating8.18.1×454.24.2

฿ 1,547.26

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 13[Stainless] Stainless Steel[UniChrome Plating] Bright Chromate Plating4.84.8×134.84.8

฿ 1,257.12

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 16[Stainless] Stainless Steel[UniChrome Plating] Bright Chromate Plating4.84.8×164.84.8

฿ 1,192.59

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 19[Stainless] Stainless Steel[UniChrome Plating] Bright Chromate Plating4.84.8×194.84.8

฿ 1,199.70

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 25[Stainless] Stainless Steel[UniChrome Plating] Bright Chromate Plating4.84.8×254.84.8

฿ 1,123.99

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 30[Stainless] Stainless Steel[UniChrome Plating] Bright Chromate Plating4.84.8×304.84.8

฿ 1,071.65

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 35[Stainless] Stainless Steel[UniChrome Plating] Bright Chromate Plating4.84.8×354.84.8

฿ 1,054.37

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 40[Stainless] Stainless Steel[UniChrome Plating] Bright Chromate Plating4.84.8×404.84.8

฿ 948.18

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 45[Stainless] Stainless Steel[UniChrome Plating] Bright Chromate Plating4.84.8×454.84.8

฿ 2,057.93

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 13[Stainless] SUS410Passivated8.18.1×134.24.2

฿ 2,163.11

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 16[Stainless] SUS410Passivated8.18.1×164.24.2

฿ 1,822.67

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 19[Stainless] SUS410Passivated8.18.1×194.24.2

฿ 1,491.87

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 25[Stainless] SUS410Passivated8.18.1×254.24.2

฿ 1,910.57

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 30[Stainless] SUS410Passivated8.18.1×304.24.2

฿ 1,557.42

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 35[Stainless] SUS410Passivated8.18.1×354.24.2

฿ 1,136.18

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 40[Stainless] SUS410Passivated8.18.1×404.24.2

฿ 3,100.61

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 13[Stainless] SUS410Passivated9.39.3×134.84.8

฿ 2,709.86

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 16[Stainless] SUS410Passivated9.39.3×164.84.8

฿ 2,406.51

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 19[Stainless] SUS410Passivated9.39.3×194.84.8

฿ 2,431.92

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 25[Stainless] SUS410Passivated9.39.3×254.84.8

฿ 2,281.51

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 30[Stainless] SUS410Passivated9.39.3×304.84.8

฿ 2,144.82

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 35[Stainless] SUS410Passivated9.39.3×354.84.8

฿ 2,088.42

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 40[Stainless] SUS410Passivated9.39.3×404.84.8

฿ 1,913.11

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 45[Stainless] SUS410Passivated9.39.3×454.84.8

Loading...

  1. 1

Basic Information

Type Screws for steel plates Mounting Hole Shape Phillips Detailed Shape Complete thread