1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Light Ceiling Screw Wrapper (Part Number)

Stainless Steel Light Ceiling Screw Wrapper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,700.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Material: steel Mounting hole shape: cross-recessed Detailed shape: bugle Binding material: gypsum + steel base materials

 
Part Number
88000858
88000861
88000863
88000864
88000865
88000866
88000878
88000879
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength Surface Treatment Nail Head Diameter
(mm)
Size
(mm)

฿ 1,944.62

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 22[Ruspert processing] Ruspert3.53.5×22

฿ 1,700.21

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 41[Ruspert processing] Ruspert3.53.5×41

฿ 1,705.80

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 20[Ruspert processing] Ruspert color33×20

฿ 2,069.62

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 22[Ruspert processing] Ruspert color3.53.5×22

฿ 2,159.56

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 25[Ruspert processing] Ruspert color3.53.5×25

฿ 2,618.40

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 32[Ruspert processing] Ruspert color3.53.5×32

฿ 2,035.07

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 25[Ruspert processing] Ruspert3.53.5×25

฿ 2,431.92

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 32[Ruspert processing] Ruspert3.53.5×32

Loading...

  1. 1

Basic Information

Type A thin metal sheet Material Iron Detailed Shape Rap