(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
In addition to maintaining mounting compatibility so that it can be used in the same way as conventional motors, also boasts an energy saving effect and further improvements to reliability and low-noise/low-shock technology.
Mounting Method | With Leg | Power Supply | Three-Phase | Voltage Specifications | AC200V Type |
---|---|---|---|---|---|
Rated Output(kw) | 0.75 | Features | Highly efficient | Environment | Standard |
Brake | No | Shaft Shape | With Keyway | Terminal Box Position | At the upper left |
Shaft Diameter | 19j6 | Specifications | Indoor type |
Please check the type/dimensions/specifications of the part TFO-LK-4P-0.75KW in the The Motor, Neo100 Premium, Indoor Type, 4-Pole series.
How can we improve?
How can we improve?