1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Inside Lock, Strong Latch (Part Number)

SLIDE BOLT&SLIDE BAR LATCHES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 88.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A latch with a soft and functional taper that can be easily tailored to all needs.

[Features]
· Because the round bell and the plate, which is also the most important part of the latch are strongly secured, it can support the weight of a person.
· A soft and functional taper that is easy to squeeze.

[Uses]
· It is best suited for inner shutter fittings or doors.
· By attaching a padlock, it also deters acts of mischief.
· It is the best metal stopper for doors and lids such as storage, pet houses, and tool boxes.

Features

●Latch with variegated size and strong structure.

Specification

●With packed-in screws.
Part Number
NK-A-SP-GR-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material Finish Color Type Nominal Strike plate length A
(mm)
Mounting part length B
(mm)
Width C
(mm)
Thickness t
(mm)
Screw hole pitch D
(mm)
The number of holes Strike plate screw hole diameter P1
(φ)
Round jumping screw hole diameter P2
(φ)

฿ 122.86

SLIDE BOLT&SLIDE BAR LATCHES 1 Piece(s) 1 Day(s) Iron (SPCC)Baked PaintGreenType A605718231.43524.24.2

Loading...

  1. 1
 

Basic Information

Accessory With wooden screw (Plastic bag included/Bag with header included)

Please check the type/dimensions/specifications of the part NK-A-SP-GR-60 in the Inside Lock, Strong Latch series.

Products with similar specification

Part Number
NK-A-SP-GR-25
NK-A-SP-GR-35
NK-A-SP-GR-45
NK-A-SP-GR-75
NK-A-SP-GR-95
NK-A-SU-00-115
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBody Material Finish Color Type Nominal Strike plate length A
(mm)
Mounting part length B
(mm)
Width C
(mm)
Thickness t
(mm)
Screw hole pitch D
(mm)
The number of holes Strike plate screw hole diameter P1
(φ)
Round jumping screw hole diameter P2
(φ)

฿ 88.57

1 Piece(s) 1 Day(s) Iron (SPCC)Baked PaintGreenType A25258150.81522.52.5

฿ 88.57

1 Piece(s) 1 Day(s) Iron (SPCC)Baked PaintGreenType A353511201.01823.63.6

฿ 98.57

1 Piece(s) 12 Day(s) Iron (SPCC)Baked PaintGreenType A454513221.22523.83.8

฿ 175.71

1 Piece(s) 10 Day(s) Iron (SPCC)Baked PaintGreenType A757526281.84834.84.8

฿ 300.00

1 Piece(s) 12 Day(s) Iron (SPCC)Baked PaintGreenType A959530372.06235.55.5

฿ 848.57

1 Piece(s) 1 Day(s) SUS304Polishing finishing-Type A11511535402.077366.0