(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A latch with a soft and functional taper that can be easily tailored to all needs.
[Features]
· Because the round bell and the plate, which is also the most important part of the latch are strongly secured, it can support the weight of a person.
· A soft and functional taper that is easy to squeeze.
[Uses]
· It is best suited for inner shutter fittings or doors.
· By attaching a padlock, it also deters acts of mischief.
· It is the best metal stopper for doors and lids such as storage, pet houses, and tool boxes.
Part Number |
---|
NK-A-SP-GR-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Body Material | Finish | Color | Type | Nominal | Strike plate length A (mm) | Mounting part length B (mm) | Width C (mm) | Thickness t (mm) | Screw hole pitch D (mm) | The number of holes | Strike plate screw hole diameter P1 (φ) | Round jumping screw hole diameter P2 (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 88.57 | SLIDE BOLT&SLIDE BAR LATCHES | 1 Piece(s) | 1 Day(s) | Iron (SPCC) | Baked Paint | Green | Type A | 25 | 25 | 8 | 15 | 0.8 | 15 | 2 | 2.5 | 2.5 |
Loading...
Accessory | With wooden screw (Plastic bag included/Bag with header included) |
---|
Please check the type/dimensions/specifications of the part NK-A-SP-GR-25 in the Inside Lock, Strong Latch series.
Part Number |
---|
NK-A-SP-GR-115 |
NK-A-SP-GR-135 |
NK-A-SP-GR-35 |
NK-A-SP-GR-45 |
NK-A-SP-GR-60 |
NK-A-SP-GR-75 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Body Material | Finish | Color | Type | Nominal | Strike plate length A (mm) | Mounting part length B (mm) | Width C (mm) | Thickness t (mm) | Screw hole pitch D (mm) | The number of holes | Strike plate screw hole diameter P1 (φ) | Round jumping screw hole diameter P2 (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 400.00 | 1 Piece(s) | 1 Day(s) | Iron (SPCC) | Baked Paint | Green | Type A | 115 | 115 | 35 | 40 | 2.0 | 77 | 3 | 5.7 | 5.7 | ||
฿ 388.57 | 1 Piece(s) | 12 Day(s) | Iron (SPCC) | Baked Paint | Green | Type A | 135 | 135 | 40 | 40 | 2.0 | 97 | 4 | 5.7 | 5.7 | ||
฿ 88.57 | 1 Piece(s) | 1 Day(s) | Iron (SPCC) | Baked Paint | Green | Type A | 35 | 35 | 11 | 20 | 1.0 | 18 | 2 | 3.6 | 3.6 | ||
฿ 98.57 | 1 Piece(s) | 12 Day(s) | Iron (SPCC) | Baked Paint | Green | Type A | 45 | 45 | 13 | 22 | 1.2 | 25 | 2 | 3.8 | 3.8 | ||
฿ 122.86 | 1 Piece(s) | 1 Day(s) | Iron (SPCC) | Baked Paint | Green | Type A | 60 | 57 | 18 | 23 | 1.4 | 35 | 2 | 4.2 | 4.2 | ||
฿ 175.71 | 1 Piece(s) | 10 Day(s) | Iron (SPCC) | Baked Paint | Green | Type A | 75 | 75 | 26 | 28 | 1.8 | 48 | 3 | 4.8 | 4.8 |
How can we improve?
How can we improve?