(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Photoelectric Sensor [E3FA]
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Detection Distance Minimum/Maximum (mm.) : 100 and more than 10000
● Sensing modes : Diffuse-reflective, Through-beam and Retro-reflective
● Detected Objects : Opaque
● Output Mode : NPN and PNP
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
Part Number |
---|
E3FA-RN11 2M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detected Objects | Detection Method | Light Axis Arrangement Type | Beam Shape | Amplifier Installation Type | Detection distance 【classification】 (mm) | Reflection type detection method | Operating Environment | Output Mode | Connection Method | Cable length (m) | Spot Dia. (mm) | Response time (standard mode) (ms) | Detection Distance details (mm) | Sensitivity Adjustment | Current consumption |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,010.00 ฿ 1,736.17 | TEMPERATUREHEATERHUMIDITY | 1 Piece(s) | Same day | Opaque Objects | Retro reflective | - | - | - | ~4000 | [Retroreflective] Retro-Reflective | - | NPN open-collector | Pre-wired | 2 | - | 0.5 | - | One-turn adjuster | 25 mA max. |
Loading...
Type | Photoelectric sensor | Light Source | Red light emitting diode | Head Shape | Cylindrical Column Type |
---|---|---|---|---|---|
Case Material | ABS | Ambient Operating Temperature(°C) | -25::55 | Ambient Operating Temperature(%) | 35::85 |
Protection Structure | IP67 | Power Supply Voltage(V) | 10-30 V DC | Operation Mode | Light ON/Dark-ON (selectable) |
Please check the type/dimensions/specifications of the part E3FA-RN11 2M in the Photoelectric Sensor [E3FA] series.
Part Number |
---|
E3FA-DN11 2M |
E3FA-DN12 2M |
E3FA-TN11 2M |
E3FADP22 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Detected Objects | Detection Method | Light Axis Arrangement Type | Beam Shape | Amplifier Installation Type | Detection distance 【classification】 (mm) | Reflection type detection method | Operating Environment | Output Mode | Connection Method | Cable length (m) | Spot Dia. (mm) | Response time (standard mode) (ms) | Detection Distance details (mm) | Sensitivity Adjustment | Current consumption |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,733.00 | 1 Piece(s) | Same day | Opaque Objects | Retro reflective | Emitting and Receiving Sections Separated | Standard | Amplifier Built-in Type | ~100 | Diffused reflective shape | Standard | NPN open-collector | Pre-wired | 2 | - | - | 100 | - | - | ||
฿ 4,283.00 | 1 Piece(s) | Same day | Opaque Objects | Retro reflective | - | Standard | Amplifier Built-in Type | ~300 | Diffused reflective shape | Standard | NPN open-collector | Pre-wired | 2 | - | 0.5 | 300 | - | - | ||
฿ 2,952.00 | 1 Piece(s) | 3 Day(s) | Opaque Objects | [Transparent] Through Beam Type | Emitting and Receiving Integrated Single Use | Standard | Amplifier Built-in Type | More than 10000 | - | Standard | NPN open-collector | Pre-wired | 2 | - | 0.5 | 20000 | - | - | ||
฿ 2,265.00 | 1 Piece(s) | Same day | - | - | - | - | - | ~300 | Diffused reflective shape | - | PNP open-collector | M12 Connector | - | 40 × 50 | 0.5 | - | One-turn adjuster | 25 mA max. |
How can we improve?
How can we improve?