1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Photoelectric Sensor [E3FA] (E3FADP22)

TEMPERATUREHEATERHUMIDITY

Photoelectric Sensor [E3FA] (E3FADP22)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Photoelectric Sensor [E3FA]
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Detection Distance Minimum/Maximum (mm.) : 100 and more than 10000
● Sensing modes : Diffuse-reflective, Through-beam and Retro-reflective
● Detected Objects : Opaque
● Output Mode : NPN and PNP
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on

 
Part Number
E3FADP22 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetected Objects Detection Method Light Axis Arrangement Type Beam Shape Amplifier Installation Type Detection distance 【classification】
(mm)
Reflection type detection method Operating Environment Output Mode Connection Method Cable length
(m)
Spot Dia.
(mm)
Response time (standard mode)
(ms)
Detection Distance details
(mm)
Sensitivity Adjustment Current consumption

฿ 2,265.00

฿ 1,227.40

TEMPERATUREHEATERHUMIDITY 1 Piece(s) Same day -----~300Diffused reflective shape-PNP open-collectorM12 Connector-40 × 500.5-One-turn adjuster25 mA max.

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Light Source Red light emitting diode Head Shape Cylindrical Column Type
Case Material ABS Ambient Operating Temperature(°C) -25::55 Ambient Operating Temperature(%) 35::85
Protection Structure IP67 Power Supply Voltage(V) 10-30 V DC Operation Mode Light ON/Dark-ON (selectable)

Please check the type/dimensions/specifications of the part E3FADP22 in the Photoelectric Sensor [E3FA] series.

Products with similar specification

Part Number
E3FA-DN11 2M
E3FA-DN12 2M
E3FA-RN11 2M
E3FA-TN11 2M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDetected Objects Detection Method Light Axis Arrangement Type Beam Shape Amplifier Installation Type Detection distance 【classification】
(mm)
Reflection type detection method Operating Environment Output Mode Connection Method Cable length
(m)
Spot Dia.
(mm)
Response time (standard mode)
(ms)
Detection Distance details
(mm)
Sensitivity Adjustment Current consumption

฿ 1,733.00

1 Piece(s) Same day Opaque ObjectsRetro reflectiveEmitting and Receiving Sections SeparatedStandardAmplifier Built-in Type~100Diffused reflective shapeStandardNPN open-collectorPre-wired2--100--

฿ 4,283.00

1 Piece(s) Same day Opaque ObjectsRetro reflective-StandardAmplifier Built-in Type~300Diffused reflective shapeStandardNPN open-collectorPre-wired2-0.5300--

฿ 3,010.00

1 Piece(s) Same day Opaque ObjectsRetro reflective---~4000[Retroreflective] Retro-Reflective-NPN open-collectorPre-wired2-0.5-One-turn adjuster25 mA max.

฿ 2,952.00

1 Piece(s) 3 Day(s) Opaque Objects[Transparent] Through Beam TypeEmitting and Receiving Integrated Single UseStandardAmplifier Built-in TypeMore than 10000-StandardNPN open-collectorPre-wired2-0.520000--