(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A linear bushing that can achieve low-friction linear motion with a simple mechanism.
[Features]
· Infinite straight lines possible in combination with slide shaft. Compatible with standardized dimensional tolerances.
Can be randomly combined with shafts due to full compatibility with NB slide bushings.
· Standard and corrosion-resistant specifications of main body can be combined with steel and resin retainers according to the application.
· A flange type with wide variations, double square type.
The integrated outer cylinder and flange make it easy to mount.
· Appropriate for compact mechanism designs, allows effective use of space resulting from use with round shafts for the guide.
[Applications]
· The simple structure and low-friction linear action make the bushing suitable for transport equipment, food machinery, semiconductor manufacturing installation, etc.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Diameter of Inscribed Circle (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Tolerance of shaft diameter (Minus Side) (mm) | Holder Material | Dust-proof Seal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 854.47 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 6 | 35 | [Steel] Bearing Steel | 12 | 15 | 323 | 530 | 0.01 | Resin | No Seal | ||
฿ 1,229.00 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 6 | 35 | [Steel] Bearing Steel | 12 | 15 | 323 | 530 | 0.01 | Resin | Both ends with adhesive | ||
฿ 1,125.30 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 6 | 35 | [Steel] Bearing Steel | 12 | 15 | 323 | 530 | 0.01 | Steel | No Seal | ||
฿ 1,187.05 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 6 | 35 | [Steel] Bearing Steel | 12 | 15 | 323 | 530 | 0.01 | Steel | Both ends with adhesive | ||
฿ 852.65 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 8 | 45 | [Steel] Bearing Steel | 15 | 15 | 431 | 784 | 0.01 | Resin | No Seal | ||
฿ 1,200.00 ฿ 720.12 | LINEAR BUSHING | 1 Piece(s) | Same day | - | 8 | 45 | [Steel] Bearing Steel | 15 | 15 | 431 | 784 | 0.01 | Resin | Both ends with adhesive | ||
฿ 1,102.39 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 8 | 45 | [Steel] Bearing Steel | 15 | 15 | 431 | 784 | 0.01 | Steel | No Seal | ||
฿ 1,187.05 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 8 | 45 | [Steel] Bearing Steel | 15 | 15 | 431 | 784 | 0.01 | Steel | Both ends with adhesive | ||
฿ 884.10 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 10 | 55 | [Steel] Bearing Steel | 19 | 15 | 588 | 1100 | 0.01 | Resin | No Seal | ||
฿ 1,383.33 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 10 | 55 | [Steel] Bearing Steel | 19 | 15 | 588 | 1100 | 0.01 | Resin | Both ends with adhesive | ||
฿ 1,141.10 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 10 | 55 | [Steel] Bearing Steel | 19 | 15 | 588 | 1100 | 0.01 | Steel | No Seal | ||
฿ 1,228.17 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 10 | 55 | [Steel] Bearing Steel | 19 | 15 | 588 | 1100 | 0.01 | Steel | Both ends with adhesive | ||
฿ 939.73 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 12 | 57 | [Steel] Bearing Steel | 21 | 15 | 813 | 1570 | 0.01 | Resin | No Seal | ||
฿ 1,416.67 | NBE LINEAR BUSHING | 1 Piece(s) | 20 Day(s) | - | 12 | 57 | [Steel] Bearing Steel | 21 | 15 | 813 | 1570 | 0.01 | Resin | Both ends with adhesive | ||
฿ 1,214.26 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 12 | 57 | [Steel] Bearing Steel | 21 | 15 | 813 | 1570 | 0.01 | Steel | No Seal | ||
฿ 1,800.00 | LINEAR BUSHING | 1 Piece(s) | Same day | - | 12 | 57 | [Steel] Bearing Steel | 21 | 15 | 813 | 1570 | 0.01 | Steel | Both ends with adhesive | ||
฿ 1,029.23 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 13 | 61 | [Steel] Bearing Steel | 23 | 15 | 813 | 1570 | 0.01 | Resin | No Seal | ||
฿ 583.34 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 13 | 61 | [Steel] Bearing Steel | 23 | 15 | 813 | 1570 | 0.01 | Resin | Both ends with adhesive | ||
฿ 1,332.79 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 13 | 61 | [Steel] Bearing Steel | 23 | 15 | 813 | 1570 | 0.01 | Steel | No Seal | ||
฿ 1,428.33 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 13 | 61 | [Steel] Bearing Steel | 23 | 15 | 813 | 1570 | 0.01 | Steel | Both ends with adhesive | ||
฿ 2,183.33 | NBE LINEAR BUSHING | 1 Piece(s) | Same day | - | 16 | 70 | [Steel] Bearing Steel | 28 | 15 | 1230 | 2350 | 0.01 | Resin | Both ends with adhesive | ||
฿ 2,116.67 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 16 | 70 | [Steel] Bearing Steel | 28 | 15 | 1230 | 2350 | 0.01 | Steel | No Seal | ||
฿ 1,629.09 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 16 | 70 | [Steel] Bearing Steel | 28 | 15 | 1230 | 2350 | 0.01 | Steel | Both ends with adhesive | ||
฿ 1,966.67 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 20 | 80 | [Steel] Bearing Steel | 32 | 20 | 1400 | 2740 | 0.012 | Resin | No Seal | ||
฿ 1,716.67 ฿ 1,220.04 | LINEAR BUSHING | 1 Piece(s) | Same day | 10 | 20 | 80 | [Steel] Bearing Steel | 32 | 20 | 1400 | 2740 | 0.012 | Resin | Both ends with adhesive | ||
฿ 2,566.67 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 20 | 80 | [Steel] Bearing Steel | 32 | 20 | 1400 | 2740 | 0.012 | Steel | No Seal | ||
฿ 2,300.00 ฿ 1,533.41 | NBE LINEAR BUSHING | 1 Piece(s) | Same day | - | 20 | 80 | [Steel] Bearing Steel | 32 | 20 | 1400 | 2740 | 0.012 | Steel | Both ends with adhesive | ||
฿ 2,026.38 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 25 | 112 | [Steel] Bearing Steel | 40 | 20 | 1560 | 3140 | 0.012 | Resin | No Seal | ||
฿ 2,082.01 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 25 | 112 | [Steel] Bearing Steel | 40 | 20 | 1560 | 3140 | 0.012 | Resin | Both ends with adhesive | ||
฿ 2,705.42 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 25 | 112 | [Steel] Bearing Steel | 40 | 20 | 1560 | 3140 | 0.012 | Steel | No Seal | ||
฿ 3,275.00 | NBE LINEAR BUSHING | 1 Piece(s) | 15 Day(s) | - | 25 | 112 | [Steel] Bearing Steel | 40 | 20 | 1560 | 3140 | 0.012 | Steel | Both ends with adhesive | ||
฿ 2,838.50 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 30 | 123 | [Steel] Bearing Steel | 45 | 20 | 2490 | 5490 | 0.012 | Resin | No Seal | ||
฿ 2,904.41 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 30 | 123 | [Steel] Bearing Steel | 45 | 20 | 2490 | 5490 | 0.012 | Resin | Both ends with adhesive | ||
฿ 3,698.99 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 30 | 123 | [Steel] Bearing Steel | 45 | 20 | 2490 | 5490 | 0.012 | Steel | No Seal | ||
฿ 3,874.06 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 30 | 123 | [Steel] Bearing Steel | 45 | 20 | 2490 | 5490 | 0.012 | Steel | Both ends with adhesive | ||
฿ 3,969.68 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 35 | 135 | [Steel] Bearing Steel | 52 | 25 | 2650 | 6270 | 0.015 | Resin | No Seal | ||
฿ 4,058.71 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 35 | 135 | [Steel] Bearing Steel | 52 | 25 | 2650 | 6270 | 0.015 | Resin | Both ends with adhesive | ||
฿ 5,094.36 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 35 | 135 | [Steel] Bearing Steel | 52 | 25 | 2650 | 6270 | 0.015 | Steel | No Seal | ||
฿ 7,283.34 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 35 | 135 | [Steel] Bearing Steel | 52 | 25 | 2650 | 6270 | 0.015 | Steel | Both ends with adhesive | ||
฿ 5,053.96 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 40 | 151 | [Steel] Bearing Steel | 60 | 25 | 3430 | 8040 | 0.015 | Resin | No Seal | ||
฿ 5,157.08 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 40 | 151 | [Steel] Bearing Steel | 60 | 25 | 3430 | 8040 | 0.015 | Resin | Both ends with adhesive | ||
฿ 6,663.50 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 40 | 151 | [Steel] Bearing Steel | 60 | 25 | 3430 | 8040 | 0.015 | Steel | No Seal | ||
฿ 6,896.26 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 40 | 151 | [Steel] Bearing Steel | 60 | 25 | 3430 | 8040 | 0.015 | Steel | Both ends with adhesive | ||
฿ 7,241.21 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 50 | 192 | [Steel] Bearing Steel | 80 | 25 | 6080 | 15900 | 0.015 | Resin | No Seal | ||
฿ 7,374.49 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 50 | 192 | [Steel] Bearing Steel | 80 | 25 | 6080 | 15900 | 0.015 | Resin | Both ends with adhesive | ||
฿ 14,833.00 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 50 | 192 | [Steel] Bearing Steel | 80 | 25 | 6080 | 15900 | 0.015 | Steel | No Seal | ||
฿ 10,702.10 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 50 | 192 | [Steel] Bearing Steel | 80 | 25 | 6080 | 15900 | 0.015 | Steel | Both ends with adhesive | ||
฿ 11,954.64 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 60 | 209 | [Steel] Bearing Steel | 90 | 30 | 7550 | 20000 | 0.02 | Resin | No Seal | ||
฿ 12,144.00 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 60 | 209 | [Steel] Bearing Steel | 90 | 30 | 7550 | 20000 | 0.02 | Resin | Both ends with adhesive | ||
฿ 14,903.55 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 60 | 209 | [Steel] Bearing Steel | 90 | 30 | 7550 | 20000 | 0.02 | Steel | No Seal | ||
฿ 15,367.89 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 60 | 209 | [Steel] Bearing Steel | 90 | 30 | 7550 | 20000 | 0.02 | Steel | Both ends with adhesive | ||
฿ 1,682.32 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 6 | 35 | [Stainless Steel] Martensitic stainless steel | 12 | 15 | 323 | 530 | 0.01 | Resin | No Seal | ||
฿ 1,801.94 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 6 | 35 | [Stainless Steel] Martensitic stainless steel | 12 | 15 | 323 | 530 | 0.01 | Resin | Both ends with adhesive | ||
฿ 2,061.29 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 6 | 35 | [Stainless Steel] Martensitic stainless steel | 12 | 15 | 323 | 530 | 0.01 | Stainless Steel | No Seal | ||
฿ 2,206.06 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 6 | 35 | [Stainless Steel] Martensitic stainless steel | 12 | 15 | 323 | 530 | 0.01 | Stainless Steel | Both ends with adhesive | ||
฿ 1,680.00 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 8 | 45 | [Stainless Steel] Martensitic stainless steel | 15 | 15 | 431 | 784 | 0.01 | Resin | No Seal | ||
฿ 1,801.94 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 8 | 45 | [Stainless Steel] Martensitic stainless steel | 15 | 15 | 431 | 784 | 0.01 | Resin | Both ends with adhesive | ||
฿ 2,060.52 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 8 | 45 | [Stainless Steel] Martensitic stainless steel | 15 | 15 | 431 | 784 | 0.01 | Stainless Steel | No Seal | ||
฿ 1,740.00 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 10 | 55 | [Stainless Steel] Martensitic stainless steel | 19 | 15 | 588 | 1100 | 0.01 | Resin | No Seal | ||
฿ 1,865.81 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 10 | 55 | [Stainless Steel] Martensitic stainless steel | 19 | 15 | 588 | 1100 | 0.01 | Resin | Both ends with adhesive | ||
฿ 2,136.00 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 10 | 55 | [Stainless Steel] Martensitic stainless steel | 19 | 15 | 588 | 1100 | 0.01 | Stainless Steel | No Seal | ||
฿ 2,290.45 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 10 | 55 | [Stainless Steel] Martensitic stainless steel | 19 | 15 | 588 | 1100 | 0.01 | Stainless Steel | Both ends with adhesive | ||
฿ 1,858.84 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 12 | 57 | [Stainless Steel] Martensitic stainless steel | 21 | 15 | 813 | 1570 | 0.01 | Resin | No Seal | ||
฿ 2,700.00 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 12 | 57 | [Stainless Steel] Martensitic stainless steel | 21 | 15 | 813 | 1570 | 0.01 | Resin | Both ends with adhesive | ||
฿ 2,283.10 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 12 | 57 | [Stainless Steel] Martensitic stainless steel | 21 | 15 | 813 | 1570 | 0.01 | Stainless Steel | No Seal | ||
฿ 2,444.52 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 12 | 57 | [Stainless Steel] Martensitic stainless steel | 21 | 15 | 813 | 1570 | 0.01 | Stainless Steel | Both ends with adhesive | ||
฿ 2,004.61 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 13 | 61 | [Stainless Steel] Martensitic stainless steel | 23 | 15 | 813 | 1570 | 0.01 | Resin | No Seal | ||
฿ 2,490.79 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 13 | 61 | [Stainless Steel] Martensitic stainless steel | 23 | 15 | 813 | 1570 | 0.01 | Stainless Steel | No Seal | ||
฿ 2,661.92 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 13 | 61 | [Stainless Steel] Martensitic stainless steel | 23 | 15 | 813 | 1570 | 0.01 | Stainless Steel | Both ends with adhesive | ||
฿ 2,320.26 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 16 | 70 | [Stainless Steel] Martensitic stainless steel | 28 | 15 | 1230 | 2350 | 0.01 | Resin | No Seal | ||
฿ 2,460.00 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 16 | 70 | [Stainless Steel] Martensitic stainless steel | 28 | 15 | 1230 | 2350 | 0.01 | Resin | Both ends with adhesive | ||
฿ 2,897.42 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 16 | 70 | [Stainless Steel] Martensitic stainless steel | 28 | 15 | 1230 | 2350 | 0.01 | Stainless Steel | No Seal | ||
฿ 3,072.00 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 16 | 70 | [Stainless Steel] Martensitic stainless steel | 28 | 15 | 1230 | 2350 | 0.01 | Stainless Steel | Both ends with adhesive | ||
฿ 2,809.94 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 20 | 80 | [Stainless Steel] Martensitic stainless steel | 32 | 20 | 1400 | 2740 | 0.012 | Resin | No Seal | ||
฿ 2,960.90 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 20 | 80 | [Stainless Steel] Martensitic stainless steel | 32 | 20 | 1400 | 2740 | 0.012 | Resin | Both ends with adhesive | ||
฿ 3,503.23 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 20 | 80 | [Stainless Steel] Martensitic stainless steel | 32 | 20 | 1400 | 2740 | 0.012 | Stainless Steel | No Seal | ||
฿ 3,684.77 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 20 | 80 | [Stainless Steel] Martensitic stainless steel | 32 | 20 | 1400 | 2740 | 0.012 | Stainless Steel | Both ends with adhesive | ||
฿ 4,043.61 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 25 | 112 | [Stainless Steel] Martensitic stainless steel | 40 | 20 | 1560 | 3140 | 0.012 | Resin | No Seal | ||
฿ 4,206.19 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 25 | 112 | [Stainless Steel] Martensitic stainless steel | 40 | 20 | 1560 | 3140 | 0.012 | Resin | Both ends with adhesive | ||
฿ 4,974.96 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 25 | 112 | [Stainless Steel] Martensitic stainless steel | 40 | 20 | 1560 | 3140 | 0.012 | Stainless Steel | No Seal | ||
฿ 8,611.22 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 25 | 112 | [Stainless Steel] Martensitic stainless steel | 40 | 20 | 1560 | 3140 | 0.012 | Stainless Steel | Both ends with adhesive | ||
฿ 5,604.54 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 30 | 123 | [Stainless Steel] Martensitic stainless steel | 45 | 20 | 2490 | 5490 | 0.012 | Resin | No Seal | ||
฿ 5,777.61 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 30 | 123 | [Stainless Steel] Martensitic stainless steel | 45 | 20 | 2490 | 5490 | 0.012 | Resin | Both ends with adhesive | ||
฿ 6,991.55 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 30 | 123 | [Stainless Steel] Martensitic stainless steel | 45 | 20 | 2490 | 5490 | 0.012 | Stainless Steel | No Seal | ||
฿ 7,203.22 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 30 | 123 | [Stainless Steel] Martensitic stainless steel | 45 | 20 | 2490 | 5490 | 0.012 | Stainless Steel | Both ends with adhesive | ||
฿ 7,517.41 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 35 | 135 | [Stainless Steel] Martensitic stainless steel | 52 | 25 | 2650 | 6270 | 0.015 | Resin | No Seal | ||
฿ 7,721.84 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 35 | 135 | [Stainless Steel] Martensitic stainless steel | 52 | 25 | 2650 | 6270 | 0.015 | Resin | Both ends with adhesive | ||
฿ 9,950.71 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 35 | 135 | [Stainless Steel] Martensitic stainless steel | 52 | 25 | 2650 | 6270 | 0.015 | Stainless Steel | No Seal | ||
฿ 10,212.44 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 35 | 135 | [Stainless Steel] Martensitic stainless steel | 52 | 25 | 2650 | 6270 | 0.015 | Stainless Steel | Both ends with adhesive | ||
฿ 9,616.63 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 40 | 151 | [Stainless Steel] Martensitic stainless steel | 60 | 25 | 3430 | 8040 | 0.015 | Resin | No Seal |
Loading...
Type | Flange | Flange Type | Standard Flange | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Surface Treatment | No Surface Treatment | Lubrication Type | No | Accuracy | High Grade |
Ball Recirculating Type | Double | Motion | Linear Motion | Types | Flanged End Face |
Length | Double |
How can we improve?
How can we improve?