1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Blaster Compact Type Resin AB-C (Part Number)

EVL AIR NOZZLE

Air Blaster Compact Type Resin AB-C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 496.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The nozzle can be installed in narrow spaces, helping save on space during installation and design. PPS resin is used to ensure excellent chemical and heat resistance.

 
Part Number
AB-C7P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 496.41

EVL AIR NOZZLE 1 Piece(s) 9 Day(s) 10

Loading...

  1. 1

Basic Information

Spray Pattern Fan Air Source Compressor Material PPS Resin
Mounting Angle Flat Angle Adjustment Straight Blow Type Amplification type
Type Air Nozzle Features High accuracy uniformity Applicable Fluid Compressed Air
Operating Pressure Range(MPa) 0.1::0.7 Min. Passage Dia.(mm) 1.0 Mounting Screw R1/8

Please check the type/dimensions/specifications of the part AB-C7P in the Air Blaster Compact Type Resin AB-C series.