(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This simple structure which has two rows and four contact points and the unique sizing technology is what led to the creation of this ultra small sized linear guiding device.
[Features]
· If you are looking for a simple structure, then try this ultra small size (smallest sized LWL1 has a truck rail of just 1 mm)
· Wide variation that responds to needs
· A ball retaining type that is easy to assemble
· Made from a stainless steel that is highly corrosion-resistant
· Compatible with a wide variety of application in special environments
Part Number |
---|
ML7C[1,2,3,4,5,6,7,8,9]R[25-300/1]H |
ML7C[1,2,3,4,5,6,7,8,9]R[25-300/1]HS1 |
ML9C[1,2,3,4,5,6,7,8,9]R[31-860/1]H |
ML9C[1,2,3,4,5,6,7,8,9]R[31-860/1]HS1 |
ML25C[1,2,3,4,5,6,7,8,9]R[79-960/1]H |
ML25C[1,2,3,4,5,6,7,8,9]R[79-960/1]HS1 |
MLC7C[1,2,3,4,5,6,7,8,9]R[20-300/1]H |
MLC7C[1,2,3,4,5,6,7,8,9]R[20-300/1]HS1 |
MLC9C[1,2,3,4,5,6,7,8,9]R[23-860/1]H |
MLC9C[1,2,3,4,5,6,7,8,9]R[23-860/1]HS1 |
MLC12C[1,2,3,4,5,6,7,8,9]R[35-1000/1]H |
MLC12C[1,2,3,4,5,6,7,8,9]R[35-1000/1]HS1 |
MLC15C[1,2,3,4,5,6,7,8,9]R[33-1000/1]H |
MLC15C[1,2,3,4,5,6,7,8,9]R[33-1000/1]HS1 |
MLF18C[1,2,3,4,5,6,7,8,9]R[40-690/1]H |
MLF18C[1,2,3,4,5,6,7,8,9]R[40-690/1]HS1 |
MLF24C[1,2,3,4,5,6,7,8,9]R[45-680/1]H |
MLF24C[1,2,3,4,5,6,7,8,9]R[45-680/1]HS1 |
MLF30C[1,2,3,4,5,6,7,8,9]R[51-680/1]H |
MLF30C[1,2,3,4,5,6,7,8,9]R[51-680/1]HS1 |
MLF42C[1,2,3,4,5,6,7,8,9]R[56-680/1]H |
MLF42C[1,2,3,4,5,6,7,8,9]R[56-680/1]HS1 |
MLFG14C[1,2,3,4,5,6]R[43-300/1]H |
MLFG14C[1,2,3,4,5,6]R[43-300/1]HS1 |
MLFG24C[1,2,3,4,5,6,7,8,9]R[60-680/1]H |
MLFG24C[1,2,3,4,5,6,7,8,9]R[60-680/1]HS1 |
MLG7C[1,2,3,4,5,6,7,8,9]R[32-300/1]H |
MLG7C[1,2,3,4,5,6,7,8,9]R[32-300/1]HS1 |
MLG9C[1,2,3,4,5,6,7,8,9]R[42-860/1]H |
MLG9C[1,2,3,4,5,6,7,8,9]R[42-860/1]HS1 |
MLG12C[1,2,3,4,5,6,7,8,9]R[45-1000/1]H |
MLG12C[1,2,3,4,5,6,7,8,9]R[45-1000/1]HS1 |
MLG15C[1,2,3,4,5,6,7,8,9]R[58-1000/1]H |
MLG15C[1,2,3,4,5,6,7,8,9]R[58-1000/1]HS1 |
MLG20C[1,2,3,4,5,6,7,8,9]R[69-960/1]H |
MLG20C[1,2,3,4,5,6,7,8,9]R[69-960/1]HS1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rail Length L (mm) | No. of Blocks | Specifications | Structure |
---|---|---|---|---|---|---|---|---|---|---|
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 25 ~ 300 | 1 ~ 9 | Not Compatible | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 25 ~ 300 | 1 ~ 9 | Free Combination S1 | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 31 ~ 860 | 1 ~ 9 | Not Compatible | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 9 Day(s) | 10 | 31 ~ 860 | 1 ~ 9 | Free Combination S1 | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 79 ~ 960 | 1 ~ 9 | Not Compatible | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 79 ~ 960 | 1 ~ 9 | Free Combination S1 | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 20 ~ 300 | 1 ~ 9 | Not Compatible | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 20 ~ 300 | 1 ~ 9 | Free Combination S1 | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 23 ~ 860 | 1 ~ 9 | Not Compatible | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 23 ~ 860 | 1 ~ 9 | Free Combination S1 | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 35 ~ 1000 | 1 ~ 9 | Not Compatible | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 35 ~ 1000 | 1 ~ 9 | Free Combination S1 | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 33 ~ 1000 | 1 ~ 9 | Not Compatible | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 33 ~ 1000 | 1 ~ 9 | Free Combination S1 | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 40 ~ 690 | 1 ~ 9 | Not Compatible | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 40 ~ 690 | 1 ~ 9 | Free Combination S1 | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 45 ~ 680 | 1 ~ 9 | Not Compatible | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 45 ~ 680 | 1 ~ 9 | Free Combination S1 | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 51 ~ 680 | 1 ~ 9 | Not Compatible | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 51 ~ 680 | 1 ~ 9 | Free Combination S1 | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 56 ~ 680 | 1 ~ 9 | Not Compatible | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 56 ~ 680 | 1 ~ 9 | Free Combination S1 | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 29 Day(s) | 10 | 43 ~ 300 | 1 ~ 6 | Not Compatible | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 29 Day(s) | 10 | 43 ~ 300 | 1 ~ 6 | Free Combination S1 | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 60 ~ 680 | 1 ~ 9 | Not Compatible | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 60 ~ 680 | 1 ~ 9 | Free Combination S1 | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 32 ~ 300 | 1 ~ 9 | Not Compatible | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 32 ~ 300 | 1 ~ 9 | Free Combination S1 | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 42 ~ 860 | 1 ~ 9 | Not Compatible | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 42 ~ 860 | 1 ~ 9 | Free Combination S1 | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 45 ~ 1000 | 1 ~ 9 | Not Compatible | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 45 ~ 1000 | 1 ~ 9 | Free Combination S1 | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 58 ~ 1000 | 1 ~ 9 | Not Compatible | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 58 ~ 1000 | 1 ~ 9 | Free Combination S1 | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 28 Day(s) | 10 | 69 ~ 960 | 1 ~ 9 | Not Compatible | Ball Retaining Type | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 28 Day(s) | 10 | 69 ~ 960 | 1 ~ 9 | Free Combination S1 | Ball Retaining Type |
Loading...
Preload | Standard | Accuracy | High Grade | Material | Stainless Steel |
---|
How can we improve?
How can we improve?