(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The wide variety of models and specifications enable use with various pneumatic systems.
Excellent flow performance allows an amount of gas equal to the internal diameter of the tube to pass.
Installation and removal of piping is simple and the tube-connecting element is safe and durable, which makes the product highly reliable.
An adhesive has been applied to the screw part and packing is used on the M5 screw to prevent leaks.
Nickel plating prevents corrosion and contamination, and thus provides a wide range of applications.
Part Number |
---|
PED4M5 |
PED6M5 |
PED1001 |
PED1002 |
PED1002D |
PED1003 |
PED1004 |
PED1202 |
PED1203 |
PED1204 |
PED401 |
PED402 |
PED601 |
PED602 |
PED603 |
PED801 |
PED802 |
PED803 |
PED804 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Connection screw | Plastic plug ring color |
---|---|---|---|---|---|---|---|---|
฿ 35.53 | ATC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 8 Day(s) | 4 | M5×0.8 | Gray | ||
฿ 37.27 | ATC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 8 Day(s) | 6 | M5×0.8 | Gray | ||
฿ 52.87 | ATC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 8 Day(s) | 10 | PT1/8'' | Gray | ||
฿ 61.53 | ATC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 8 Day(s) | 10 | PT1/4'' | Gray | ||
฿ 88.53 | ATC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 3 Day(s) | 10 | PT1/4'' | Black | ||
฿ 65.00 | ATC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 8 Day(s) | 10 | PT3/8'' | Gray | ||
฿ 75.40 | ATC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 8 Day(s) | 10 | PT1/2'' | Gray | ||
฿ 83.20 | ATC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 8 Day(s) | 12 | PT1/4'' | Gray | ||
฿ 84.07 | ATC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 8 Day(s) | 12 | PT3/8'' | Gray | ||
฿ 80.60 | ATC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 8 Day(s) | 12 | PT1/2'' | Gray | ||
฿ 36.40 | ATC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 8 Day(s) | 4 | PT1/8'' | Gray | ||
฿ 40.73 | ATC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 8 Day(s) | 4 | PT1/4'' | Gray | ||
฿ 42.47 | ATC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 8 Day(s) | 6 | PT1/8'' | Gray | ||
฿ 46.80 | ATC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 8 Day(s) | 6 | PT1/4'' | Gray | ||
฿ 49.40 | ATC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 8 Day(s) | 6 | PT3/8'' | Gray | ||
฿ 45.93 | ATC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 8 Day(s) | 8 | PT1/8'' | Gray | ||
฿ 48.53 ฿ 29.22 | ATC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | 8 | PT1/4'' | Gray | ||
฿ 51.13 | ATC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 8 Day(s) | 8 | PT3/8'' | Gray | ||
฿ 68.47 | ATC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 8 Day(s) | 8 | PT1/2'' | Gray |
Loading...
Types | One-Touch Couplings | Fitting Type | Screw Mount Branch | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | PBT | Application | Standard | Thread Material | Brass |
Seal Material | NBR | Screw Mounting, Multipoint | T Branch | Operating Temperature Range(°C) | 0::60 |
How can we improve?
How can we improve?