(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· With various available models and specifications, the product can be used in various pneumatic systems.
· Has excellent circulation performance and gas of the same volume as the tube inner diameter can pass through.
· Piping is easy to install and remove, and the part connected to the tube is safe, durable and highly reliable.
· An adhesive has been applied to the thread section and sealing is used on the M5 screw to prevent leaks.
· Nickel plating prevents corrosion and contamination, and thus provides a wide range of applications.
Types | One-Touch Couplings | Fitting Type | Screw Mount Branch | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | PBT | Application | Standard | Thread Material | Brass |
Seal Material | NBR | Screw Mounting, Multipoint | Tee | Operating Temperature Range(°C) | 0::60 |
Please check the type/dimensions/specifications of the part PEB401 in the Auxiliary Equipment, Quick-Connect Fitting, PEB Series series.
Part Number |
---|
PEB1003D |
PEB1004 |
PEB1202 |
PEB402 |
PEB4M5 |
PEB601 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Connection screw | Plastic plug ring color |
---|---|---|---|---|---|---|---|
฿ 84.84 | 1 Piece(s) | 14 Day(s) | 10 | PT3/8'' | Black | ||
฿ 75.40 | 1 Piece(s) | 8 Day(s) | 10 | PT1/2'' | Gray | ||
฿ 75.40 | 1 Piece(s) | Same day | 12 | PT1/4'' | Gray | ||
฿ 40.73 | 1 Piece(s) | 8 Day(s) | 4 | PT1/4'' | Gray | ||
฿ 35.53 | 1 Piece(s) | Same day | 4 | M5×0.8 | Gray | ||
฿ 42.47 | 1 Piece(s) | Same day | 6 | PT1/8'' | Gray |
How can we improve?
How can we improve?