1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Auxiliary Equipment - Single-Touch Fitting, PYB Series

Auxiliary Equipment - Single-Touch Fitting, PYB Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 33.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Diverse array of models and specification allow for use with various pneumatic systems.
Excellent flow performance allows an amount of gas equal to the internal diameter of the tube to pass.
Installation and removal of piping is simple and the tube-connecting element is safe and durable, which makes the product highly reliable.
Since a joining agent is applied to the screw part and packing is used on the M5 screw, leakage is prevented.
Nickel plating prevents corrosion and contamination, supporting a wide range of applications.

Part Number
PYB4M5
PYB4M5D
PYB6M5
PYB1001
PYB1002
PYB1002D
PYB1003
PYB1003D
PYB1004
PYB1202
PYB1203
PYB1204
PYB401
PYB401D
PYB402
PYB601
PYB602
PYB603
PYB801
PYB802
PYB803
PYB804
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Connection screw Plastic plug ring color

฿ 33.80

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 8 Day(s) 4M5×0.8Gray

฿ 57.63

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 14 Day(s) 4M5×0.8Black

฿ 34.67

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 8 Day(s) 6M5×0.8Gray

฿ 56.33

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 8 Day(s) 10PT1/8''Gray

฿ 58.93

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 8 Day(s) 10PT1/4''Gray

฿ 83.63

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 14 Day(s) 10PT1/4''Black

฿ 60.67

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 8 Day(s) 10PT3/8''Gray

฿ 85.44

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 11 Day(s) 10PT3/8''Black

฿ 77.13

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 8 Day(s) 10PT1/2''Gray

฿ 77.13

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 8 Day(s) 12PT1/4''Gray

฿ 78.87

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 8 Day(s) 12PT3/8''Gray

฿ 92.73

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 8 Day(s) 12PT1/2''Gray

฿ 33.80

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 8 Day(s) 4PT1/8''Gray

฿ 61.71

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 3 Day(s) 4PT1/8''Black

฿ 43.33

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 8 Day(s) 4PT1/4''Gray

฿ 40.73

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 8 Day(s) 6PT1/8''Gray

฿ 45.07

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 8 Day(s) 6PT1/4''Gray

฿ 56.33

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 8 Day(s) 6PT3/8''Gray

฿ 42.47

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 8 Day(s) 8PT1/8''Gray

฿ 50.27

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 8 Day(s) 8PT1/4''Gray

฿ 56.33

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 8 Day(s) 8PT3/8''Gray

฿ 78.00

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 8 Day(s) 8PT1/2''Gray

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Branch Applicable Fluid Air
Body Material PBT Application Standard Thread Material Brass
Seal Material NBR Screw Mounting, Multipoint Y Operating Temperature Range(°C) 0::60