(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· With various available models and specifications, the product can be used in various pneumatic systems.
· Has excellent circulation performance and gas of the same volume as the tube inner diameter can pass through.
· Piping is easy to install and remove, and the part connected to the tube is safe, durable and highly reliable.
· An adhesive has been applied to the thread section and sealing is used on the M5 screw to prevent leaks.
· Nickel plating prevents corrosion and contamination, and thus provides a wide range of applications.
Types | One-Touch Couplings | Fitting Type | Screw Mount Direction | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | PBT | Application | Standard | Thread Material | Brass |
Seal Material | NBR | Screw Mounting, Direction | Female Threaded Bulkhead Unions | Operating Temperature Range(°C) | 0::60 |
Please check the type/dimensions/specifications of the part PMF601 in the Auxiliary Equipment, Quick-Connect Fitting, PMF Series series.
Part Number |
---|
PMF1003 |
PMF1004 |
PMF1004D |
PMF601D |
PMF602 |
PMF602D |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Connection screw | Plastic plug ring color |
---|---|---|---|---|---|---|---|
฿ 58.07 | 1 Piece(s) | Same day | 10 | PT3/8'' | Gray | ||
฿ 63.27 | 1 Piece(s) | 8 Day(s) | 10 | PT1/2'' | Gray | ||
฿ 89.07 | 1 Piece(s) | 14 Day(s) | 10 | PT1/2'' | Black | ||
฿ 92.10 | 1 Piece(s) | Same day | 6 | PT1/8'' | Black | ||
฿ 41.60 | 1 Piece(s) | Same day | 6 | PT1/4'' | Gray | ||
฿ 64.28 | 1 Piece(s) | 3 Day(s) | 6 | PT1/4'' | Black |
How can we improve?
How can we improve?