1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Auxiliary Equipment - Single-Touch Fitting PHW Series

Auxiliary Equipment - Single-Touch Fitting PHW Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 83.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The wide variety of models and specifications enable use with various pneumatic systems.
Excellent flow performance allows an amount of gas equal to the internal diameter of the tube to pass.
Installation and removal of piping is simple and the tube-connecting element is safe and durable, which makes the product highly reliable.
An adhesive has been applied to the screw part and packing is used on the M5 screw to prevent leaks.
Nickel plating prevents corrosion and contamination, and thus provides a wide range of applications.

Part Number
PHW1002
PHW1003SALE
PHW1004
PHW1203
PHW1203D
PHW1204
PHW401SALE
PHW601SALE
PHW602SALE
PHW603
PHW801SALE
PHW802
PHW802DSALE
PHW803SALE
PHW803D
PHW804
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Connection screw Plastic plug ring color

฿ 110.07

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 8 Day(s) 10PT1/4''Gray

฿ 151.67

฿ 91.11

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day 10PT3/8''Gray

฿ 203.67

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 8 Day(s) 10PT1/2''Gray

฿ 155.13

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 8 Day(s) 12PT3/8''Gray

฿ 279.40

AIRTAC ONE-TOUCH FITTING 1 Piece(s) Same day 12PT3/8''Black

฿ 229.67

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 8 Day(s) 12PT1/2''Gray

฿ 83.20

฿ 50.03

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day 4PT1/8''Gray

฿ 83.20

฿ 50.03

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day 6PT1/8''Gray

฿ 114.40

฿ 68.74

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day 6PT1/4''Gray

฿ 145.60

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 8 Day(s) 6PT3/8''Gray

฿ 85.80

฿ 51.58

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day 8PT1/8''Gray

฿ 117.87

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day 8PT1/4''Gray

฿ 157.16

฿ 94.41

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day 8PT1/4''Black

฿ 149.07

฿ 89.55

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day 8PT3/8''Gray

฿ 176.52

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 3 Day(s) 8PT3/8''Black

฿ 217.53

ATC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 8 Day(s) 8PT1/2''Gray

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Air
Body Material PBT Application Standard Thread Material Brass
Seal Material NBR Screw Mounting, Direction Elbow Elbows Universal elbow
Operating Temperature Range(°C) 0::60