1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Enu Pi ACL anchor NBA type cast-in type (Part Number)

ANCHORS

Enu Pi ACL anchor NBA type cast-in type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 32.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Brand]Unica
[Nominal Thread Size]
W3/8
[Material]
Nylon

A nylon anchor bolt with strong pull-out and holding power.
[Features]
·Female threaded anchor exclusively for ALC plate with 3-stage protrusion that boasts strong pull-out force and holding force
·Made of special nylon with excellent weather resistance, heat resistance, and rust resistance
[Applications]
·For attaching metal fittings and equipment to the ALC plate

 
Part Number
NBA-3860
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 32.00

ANCHORS 30 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Special Nylon Thread Diameter (Outder Diameter) W3/8
Full Length(mm) 60 Thread Length(mm) 20 Sales Unit Box/package
O.D.(mm) 14

Please check the type/dimensions/specifications of the part NBA-3860 in the Enu Pi ACL anchor NBA type cast-in type series.