1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Weld anchor AS type main body cast-in type (Part Number)

Weld anchor AS type main body cast-in type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・Weld anchor for use by hammering into target object and attaching equipment fixture by direct welding
・Ideal for sash window frame retainers
[Applications]
・Attachment or repair work on sash or shutter frames

 
Part Number
AS-1045
AS-1055
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFull Length
(mm)

฿ 11.00

ANCHORS 100 Piece(s) 19 Day(s) 45

฿ 13.00

ANCHORS 100 Piece(s) 10 Day(s) 55

Loading...

  1. 1

Basic Information

Type Welded Anchor Sales Unit Box/package O.D.(mm) 10