1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rooty anchor (molten zinc plating) C-D type core rod cast-in type (Part Number)

Rooty anchor (molten zinc plating) C-D type core rod cast-in type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 59.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
C-1050D
C-1060D
C-1080D
C-1270D
C-850D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Diameter (Outder Diameter) Full Length
(mm)
Thread Length
(mm)
Maximum Operating Thickness
(mm)

฿ 68.58

ANCHORS 50 Piece(s) 12 Day(s) M1050205

฿ 72.39

ANCHORS 50 Piece(s) 12 Day(s) M1060255

฿ 88.09

ANCHORS 50 Piece(s) 12 Day(s) M10802525

฿ 102.60

ANCHORS 30 Piece(s) 10 Day(s) M1270258

฿ 59.05

ANCHORS 50 Piece(s) 12 Day(s) M850205

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Iron (Core Rod: Stainless Steel) Surface Treatment Hot Zinc Plating
Sales Unit Low Quantity (can be purchased from one)