(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Anchor bolts that can be securely driven simply by looking at the pins.
[Features]
· Simple operation of just driving in the pin to achieve sturdy construction.
· You only has to look at the pin to confirm for certain that it has been hammered in completely.
· Anchor can be drilled from above the equipment and perform anchor construction without rattling, since the thread diameter and diameter of the anchor body are the same.
· SC type. Made entirely of rust-resistant stainless steel. Widely used in places with high humidity.
[Applications]
· Ideal for construction work, electrical work, sanitary work, air conditioning work, signboard installation work, chair installation work, etc.
· Mounting of all sorts of tools is possible.
Part Number |
---|
SC-1010 |
SC-1050 |
SC-1060 |
SC-1070 |
SC-1080 |
SC-1090 |
SC-1210 |
SC-1212 |
SC-1215 |
SC-1260 |
SC-1270 |
SC-1280 |
SC-1610 |
SC-1612 |
SC-1615 |
SC-1619 |
SC-1680 |
SC-2013 |
SC-2015 |
SC-3060 |
SC-660 |
SC-810 |
SC-850 |
SC-860 |
SC-870 |
SC-890 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Diameter (Outder Diameter) | Full Length (mm) | Thread Length (mm) | Maximum Operating Thickness (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 243.00 | ANCHORS | 50 Piece(s) | 19 Day(s) | M10 | 110 | 30 | 45 | ||
฿ 100.00 | ANCHORS | 50 Piece(s) | 10 Day(s) | M10 | 50 | 20 | 5 | ||
฿ 100.00 | ANCHORS | 50 Piece(s) | 1 Day(s) | M10 | 60 | 25 | 5 | ||
฿ 128.00 | CIVIL WORK/CARPENTRY COMPONENT | 50 Piece(s) | 10 Day(s) | M10 | 70 | 25 | 15 | ||
฿ 142.00 | ANCHORS | 50 Piece(s) | 19 Day(s) | M10 | 80 | 25 | 25 | ||
฿ 175.00 | ANCHORS | 50 Piece(s) | 12 Day(s) | M10 | 90 | 30 | 35 | ||
฿ 257.00 | ANCHORS | 30 Piece(s) | 10 Day(s) | M12 | 100 | 30 | 38 | ||
฿ 338.00 | ANCHORS | 30 Piece(s) | 19 Day(s) | M12 | 120 | 50 | 58 | ||
฿ 418.00 | CIVIL WORK/CARPENTRY COMPONENT | 30 Piece(s) | 19 Day(s) | M12 | 150 | 50 | 88 | ||
฿ 162.00 | ANCHORS | 30 Piece(s) | 12 Day(s) | M12 | 60 | 25 | 8 | ||
฿ 165.00 | ANCHORS | 30 Piece(s) | 12 Day(s) | M12 | 70 | 25 | 8 | ||
฿ 215.00 | ANCHORS | 30 Piece(s) | 12 Day(s) | M12 | 80 | 25 | 18 | ||
฿ 424.00 | ANCHORS | 15 Piece(s) | 10 Day(s) | M16 | 100 | 40 | 18 | ||
฿ 495.00 | ANCHORS | 15 Piece(s) | 10 Day(s) | M16 | 120 | 40 | 38 | ||
฿ 587.00 | CIVIL WORK/CARPENTRY COMPONENT | 15 Piece(s) | 12 Day(s) | M16 | 150 | 40 | 68 | ||
฿ 885.00 | CIVIL WORK/CARPENTRY COMPONENT | 15 Piece(s) | 19 Day(s) | M16 | 190 | 50 | 108 | ||
฿ 363.00 | CIVIL WORK/CARPENTRY COMPONENT | 15 Piece(s) | 12 Day(s) | M16 | 80 | 30 | 8 | ||
฿ 789.00 | CIVIL WORK/CARPENTRY COMPONENT | 10 Piece(s) | 12 Day(s) | M20 | 130 | 50 | 25 | ||
฿ 915.00 | CIVIL WORK/CARPENTRY COMPONENT | 10 Piece(s) | 19 Day(s) | M20 | 150 | 50 | 45 | ||
฿ 107.00 | ANCHORS | 50 Piece(s) | 10 Day(s) | W3/8 | 60 | 25 | 5 | ||
฿ 68.00 | ANCHORS | 50 Piece(s) | 12 Day(s) | M6 | 60 | 20 | 10 | ||
฿ 150.00 | CIVIL WORK/CARPENTRY COMPONENT | 50 Piece(s) | 19 Day(s) | M8 | 100 | 35 | 55 | ||
฿ 73.00 | ANCHORS | 50 Piece(s) | 12 Day(s) | M8 | 50 | 20 | 5 | ||
฿ 90.00 | ANCHORS | 50 Piece(s) | 12 Day(s) | M8 | 60 | 20 | 15 | ||
฿ 98.00 | ANCHORS | 50 Piece(s) | 10 Day(s) | M8 | 70 | 25 | 25 | ||
฿ 127.00 | CIVIL WORK/CARPENTRY COMPONENT | 50 Piece(s) | 12 Day(s) | M8 | 90 | 25 | 45 |
Loading...
Type | Anchor Bolt | Material | Stainless Steel | Surface Treatment | Passivation |
---|---|---|---|---|---|
Sales Unit | Box/package |
How can we improve?
How can we improve?