1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compressor, Air Pump In Devices Compressor/Vacuum Pump (Dual) (Part Number)

CDC AIR POMPCOMPRESSOR

Compressor, Air Pump In Devices Compressor/Vacuum Pump (Dual)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 26,100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Achieved ability to perform as a factory air compressor, and compact and lightweight by narrowing down functions. Air pump suitable for incorporating in devices.
In order to reduce the size and weight of the equipment to be mounted, the air pump is designed with only the minimum necessary functions. To achieve that, it does not have functions such as control and tempering unlike a general compressor. Note that the appropriate functions need to be designed and attached separately.

Part Number
FIT13032
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 26,100.00

CDC AIR POMPCOMPRESSOR 1 Piece(s) 18 Day(s)

Loading...

  1. 1

Basic Information

Motor Rated Horsepower Output Range(PS) to less than 1 Motor Rated Output(kW{PS}) 0.09{0.12} Lubrication Method Oil-free
Maximum Control Pressure(MPa) 0.5 Discharge Air Amount(L/min) 10~Less than 100 Driving Source (Types) Single-phase
Driving Source (Rated Voltage) 100V Noise Emission Value(dB) 57 Compression Method Diaphragm-type
Dryers Without dryer Discharge Air Amount (L/min) 15/18 Length(mm) 225
Vacuum Pumps Output(W) 50

Please check the type/dimensions/specifications of the part FIT13032 in the Compressor, Air Pump In Devices Compressor/Vacuum Pump (Dual) series.