(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The Tsubaki lambda chain is the first chain in the industry to use special oil-impregnated bushes. Satisfies a broad range of customer needs relating to lube-free, long-life operation, and reduces overall costs. Both inner and outer link plates have a black oxide coating. Provides slight corrosion resistance and a high-grade finish.
Part Number |
---|
RS40-LMC-1LK1-L |
RS50-LMC-1LA1-L |
RS50-LMC-4LK1-L |
RS60-LMC-1LA1-L |
RS60-LMC-2LA1-L |
RS80-LMC-2LA1-L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Chain No. | Allowable Tension(Range Selection) (kN) | Mounting Interval of Rollers | Pitch P (mm) | (Main Body) Roller Diameter (mm) | Inner Width of Inner Link W (mm) | Plate Thickness T (mm) | Plate Width H (mm) | Pin Diameter D (mm) | Pin L1 (mm) | Pin L2 (mm) | Attachment Type | Attachment N (mm) | Attachment O (mm) | Attachment S (mm) | Attachment X (mm) | Attachment X2 (mm) | Average Tensile Strength (kN) | Max. Allowable Tension (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | TBK ATACHED CHAIN | 1 Piece(s) | Quote | 10 | [40] RS40 | 1.50~2.70 | 1 L | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | K1 | 9.5 | 3.6 | 8 | 17.8 | 17.8 | 15.7 | 2.65 | ||
฿ 100.00 | TBK ATACHED CHAIN | 1 Piece(s) | Quote | 10 | [50] RS50 | 2.71~5.00 | 1 L | 15.8 | 10.1 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | A1 | 12.7 | 5.2 | 10.3 | 23.4 | 23.4 | 25.5 | 4.31 | ||
฿ 100.00 | TBK ATACHED CHAIN | 1 Piece(s) | Quote | 10 | [50] RS50 | 2.71~5.00 | 4 L | 15.8 | 10.1 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | K1 | 12.7 | 5.2 | 10.3 | 23.4 | 23.4 | 25.5 | 4.31 | ||
฿ 100.00 | TBK ATACHED CHAIN | 1 Piece(s) | Quote | 10 | [60] RS60 | 5.01~10.00 | 1 L | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | A1 | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | 37.3 | 6.28 | ||
฿ 100.00 | TBK ATACHED CHAIN | 1 Piece(s) | Quote | 10 | [60] RS60 | 5.01~10.00 | 2 L | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | A1 | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | 37.3 | 6.28 | ||
฿ 100.00 | TBK ATACHED CHAIN | 1 Piece(s) | Quote | 10 | [80] RS80 | 10.01 and up | 2 L | 25.4 | 15.8 | 15.8 | 3.2 | 24.1 | 7.9 | 16.2 | 19.2 | A1 | 19.1 | 6.8 | 15.9 | 36.6 | 36.6 | 63.7 | 10.7 |
Loading...
Material | Steel | Type | Chain Body | Type | Link |
---|
How can we improve?
How can we improve?