1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
RS Type Chain With Lambda Attachments [Quantity Specifies No. of Links] (Part Number)

TBK ATACHED CHAIN

RS Type Chain With Lambda Attachments [Quantity Specifies No. of Links]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image.
  • See the catalog outline drawings for more information on the types of attachments.

Product Description

The Tsubaki lambda chain is the first chain in the industry to use special oil-impregnated bushes. Satisfies a broad range of customer needs relating to lube-free, long-life operation, and reduces overall costs. Both inner and outer link plates have a black oxide coating. Provides slight corrosion resistance and a high-grade finish.

 
Part Number
RS50-LMC-4LK1-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Allowable Tension(Range Selection)
(kN)
Mounting Interval of Rollers Pitch P
(mm)
(Main Body) Roller Diameter
(mm)
Inner Width of Inner Link W
(mm)
Plate Thickness T
(mm)
Plate Width H
(mm)
Pin Diameter D
(mm)
Pin L1
(mm)
Pin L2
(mm)
Attachment Type Attachment N
(mm)
Attachment O
(mm)
Attachment S
(mm)
Attachment X
(mm)
Attachment X2
(mm)
Average Tensile Strength
(kN)
Max. Allowable Tension
(kN)

฿ 100.00

TBK ATACHED CHAIN 1 Piece(s) Quote 10[50] RS502.71~5.004 L15.810.19.5215510.312K112.75.210.323.423.425.54.31

Loading...

  1. 1

Basic Information

Material Steel Type Chain Body Type Link