1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless steel SUSXM-7 strong tiling use screw G type【100 Pieces Per Package】 (Part Number)

Stainless steel SUSXM-7 strong tiling use screw G type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,986.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Provides strong mounting for both Western and Japanese-style tiles, as well as other roofing materials.
· Under cut head holds the seal firmly in place.
· Includes a polyolefin seal with excellent weather resistance, heat resistances, and alkali acid resistance.

 
Part Number
CSPBTTKH-SUS-D4.5-135
CSPBTTKH-SUS-D4.5-160
CSPBTTKH-SUS-D4.5-180
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength

฿ 2,986.79

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

100 Pieces Per Package

11 Day(s) 135

฿ 3,550.31

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

100 Pieces Per Package

11 Day(s) 160

฿ 3,800.82

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

100 Pieces Per Package

11 Day(s) 180

Loading...

  1. 1

Basic Information

Type Related Components Thread Nominal (M) 4.5 Material SUSXM-7
Sales Unit Box/package