(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· All-purpose type.
· Reduces board float from shocks and the shrinking and expansion of paired wood.
· An abundant variety of sizes are available for different tightening applications with materials ranging from drywall to nageshi beams, flooring, arris fillets, and cosmetic rafters.
Part Number |
---|
CSPCSS4CP-STC-D3.5-25 |
CSPCSS4CP-STC-D3.8-32 |
CSPCSS4CP-STC-D3.8-38 |
CSPCSS4CP-STC-D4.2-42 |
CSPCSS4CP-STC-D4.2-45 |
CSPCSS4CP-STC-D4.2-50 |
CSPCSS4CP-STC-D4.5-75 |
CSPCSS4CP-STC-D4.5-90 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Nominal (M) | Length |
---|---|---|---|---|---|---|---|---|
฿ 402.44 | WKI1 FASTENING | 1 Piece(s) | 5 Day(s) | 3.5 | 25 | |||
฿ 402.44 | WKI1 FASTENING | 1 Piece(s) | 5 Day(s) | 3.8 | 32 | |||
฿ 402.44 | SCREWS FOR BUILDING MATERIALS | 1 Piece(s) | 5 Day(s) | 3.8 | 38 | |||
฿ 402.44 | SCREWS FOR BUILDING MATERIALS | 1 Piece(s) | 19 Day(s) | 4.2 | 42 | |||
฿ 365.45 | WKI1 FASTENING | 1 Pack(s) | 145 Pieces Per Package | 6 Day(s) | 4.2 | 45 | ||
฿ 402.44 | SCREWS FOR BUILDING MATERIALS | 1 Piece(s) | 5 Day(s) | 4.2 | 50 | |||
฿ 402.44 | SCREWS FOR BUILDING MATERIALS | 1 Piece(s) | 5 Day(s) | 4.5 | 75 | |||
฿ 402.44 | SCREWS FOR BUILDING MATERIALS | 1 Piece(s) | 5 Day(s) | 4.5 | 90 |
Loading...
Type | Related Components | Material | Steel | Surface Treatment | Chromate Plating |
---|---|---|---|---|---|
Surface Treatment (Details) | Chromate Plating | Sales Unit | Box/package |
How can we improve?
How can we improve?