(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Large type flexibility part prevents fluffing.
· The area below the head part is a large type blade in a flexible shape.
· Drives firmly into hard wood materials and prevents fluffing, sitting flush with the surface.
· Made from durable steel.
· The main body is made from durable steel that doesn’t cut or break easily.
Part Number |
---|
CSPCSTDSB-STGJB-D5.5-35 |
CSPCSTDSB-STGJB-D5.5-45 |
CSPCSTDSB-STGJB-D5.5-55 |
CSPCSTDSB-STGJB-D5.5-65 |
CSPCSTDSB-STGJB-D5.5-75 |
CSPCSTDSB-STGJB-D5.5-90 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length |
---|---|---|---|---|---|---|---|
฿ 3,465.96 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 200 Pieces Per Package | 19 Day(s) | 35 | ||
฿ 3,726.63 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 200 Pieces Per Package | 19 Day(s) | 45 | ||
฿ 3,982.73 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 200 Pieces Per Package | 19 Day(s) | 55 | ||
฿ 4,617.89 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 200 Pieces Per Package | 19 Day(s) | 65 | ||
฿ 5,269.31 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 200 Pieces Per Package | 19 Day(s) | 75 | ||
฿ 6,796.75 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 200 Pieces Per Package | 19 Day(s) | 90 |
Loading...
Type | Related Components | Thread Nominal (M) | 5.5 | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | Silver / copper / tin plated | Surface Treatment (Details) | German Brown plating | Sales Unit | Box/package |
How can we improve?
How can we improve?