1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Deck screw use angle bit【2 Pieces Per Package】 (Part Number)

SCREWS FOR BUILDING MATERIALS

Deck screw use angle bit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 292.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]A square bit that can be easily driven into rigid deck materials without a pilot hole.

 
Part Number
SQ-3-65
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 292.18

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

2 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Type Related Components Length 65 Material Steel
Sales Unit Box/package

Please check the type/dimensions/specifications of the part SQ-3-65 in the Deck screw use angle bit series.