1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated Stainless Steel SUS305J1 Slender Deck Screw【100 Pieces Per Package】 (Part Number)

SCREWS FOR BUILDING MATERIALS

Dedicated Stainless Steel SUS305J1 Slender Deck Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,044.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Feature]
· Can be easily driven into even rigid decking materials without the need for a pilot hole.

 
Part Number
HXSQCSTD-305-D5.5-65
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 2,044.21

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

100 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Type Related Components Thread Nominal (M) 5.5 Length 65
Material SUS305J1 Surface Treatment Silver / copper / tin plated Surface Treatment (Details) German Brown plating
Sales Unit Box/package

Please check the type/dimensions/specifications of the part HXSQCSTD-305-D5.5-65 in the Dedicated Stainless Steel SUS305J1 Slender Deck Screw series.