(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]A sheet metal screw that is rust-resistant, unscrew-resistant, and magnet-resistant.
Part Number |
---|
CSSQBTTF-SXM7-D4.2-35 |
CSSQBTTF-SXM7-D4.2-45 |
CSSQBTTF-SXM7-D4.2-55 |
CSSQBTTF-SXM7-D4.2-65 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length |
---|---|---|---|---|---|---|---|
฿ 3,168.20 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 400 Pieces Per Package | 11 Day(s) | 35 | ||
฿ 3,153.97 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 350 Pieces Per Package | 11 Day(s) | 45 | ||
฿ 3,131.10 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 270 Pieces Per Package | 11 Day(s) | 55 | ||
฿ 3,110.78 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 200 Pieces Per Package | 11 Day(s) | 65 |
Loading...
Type | Related Components | Thread Nominal (M) | 4.2 | Material | SUSXM-7 |
---|---|---|---|---|---|
Mounting Hole Shape | Square Hole | Sales Unit | Box/package |
How can we improve?
How can we improve?