(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· High-quality polyolefin type seal is waterproof with high durability.
· The screw head is a special shape to fit inside the seal.
· A variety of colored components are also available to fit your design.
· The screw main body has a special shape that reduces wood splintering in foundation materials.
Part Number |
---|
CSPBTTFPB-STRS-D4.3-27 |
CSPBTTFPB-STTRS-D4.3-18 |
CSPBTTFPB-STTRS-D4.3-27 |
CSPBTTFPB-STTRSB-D4.3-18 |
CSPBTTFPB-STTRSB-D4.3-27 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|
฿ 2,461.90 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 27 | R Brown (Ruspert Brown) | ||
฿ 2,312.50 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 18 | R Silver (Ruspert Silver) | ||
฿ 2,461.90 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 27 | R Silver (Ruspert Silver) | ||
฿ 2,312.50 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 19 Day(s) | 18 | R Black (Ruspert Black) | ||
฿ 2,461.90 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 27 | R Black (Ruspert Black) |
Loading...
Type | Related Components | Thread Nominal (M) | 4.3 | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | Painting / Coating | Sales Unit | Box/package |
How can we improve?
How can we improve?