(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]A sheet metal screw made of stainless steel, with a nominal thread size of M4.2 and a length of 25 to 65 mm.
Part Number |
---|
CSPFLTTM-410-D4.2-25 |
CSPFLTTM-410-D4.2-32 |
CSPFLTTM-410-D4.2-42 |
CSPFLTTM-410-D4.2-50 |
CSPFLTTM-410-D4.2-65 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length |
---|---|---|---|---|---|---|---|
฿ 1,337.91 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 260 Pieces Per Package | 5 Day(s) | 25 | ||
฿ 1,325.72 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 230 Pieces Per Package | 5 Day(s) | 32 | ||
฿ 1,311.49 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 180 Pieces Per Package | 5 Day(s) | 42 | ||
฿ 1,320.00 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 155 Pieces Per Package | 6 Day(s) | 50 | ||
฿ 1,289.64 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 110 Pieces Per Package | 5 Day(s) | 65 |
Loading...
Type | Related Components | Thread Nominal (M) | 4.2 | Material | SUS410 |
---|---|---|---|---|---|
Sales Unit | Box/package |
How can we improve?
How can we improve?