1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Value Pack Stainless Steel SUS410 Screw with Drill Bit (Part Number)

Value Pack Stainless Steel SUS410 Screw with Drill Bit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 561.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Related parts
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Screw nominal designation (M)] 4 5
[Length] 25 32 35 38 45 60
[Material] Steel SUS410
[Surface treatment] None, painting, coating
[Surface treatment] (detail) none, R-silver (Ruspert silver)
[Detailed shape] Flat head, disk head (thin head), pan head, with washer

 
Part Number
CSPCSTB-410-D4-25
CSPCSTB-410-D4-32
CSPCSTB-410-D4-38
CSPCSTB-410-D4-45
CSPCSTB-410-D5-45
CSPCSTB-410-D5-60
CSPFTRTB-STTRS-D5-25
CSPFTRTB-STTRS-D5-35
CSPFTRTB-STTRS-D5-45
CSPPNSBWH-410-D4-25
CSPPNSBWH-410-D4-32
CSPPNTB-410-D4-25
CSPPNTB-410-D4-32
CSPPNTB-410-D4-45
CSPPNTB-410-D5-35
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Nominal (M) Length Material Surface Treatment Surface Treatment (Details) Detailed Shape

฿ 1,087.40

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 425[Stainless] SUS410--Flat Head

฿ 1,087.40

WKI1 FASTENING 1 Piece(s) 5 Day(s) 432[Stainless] SUS410--Flat Head

฿ 1,087.40

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 438[Stainless] SUS410--Flat Head

฿ 1,087.40

WKI1 FASTENING 1 Piece(s) 5 Day(s) 445[Stainless] SUS410--Flat Head

฿ 1,087.40

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 545[Stainless] SUS410--Flat Head

฿ 1,087.40

WKI1 FASTENING 1 Piece(s) 5 Day(s) 560[Stainless] SUS410--Flat Head

฿ 561.49

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 525Steel[Paint / Coating] Painting / CoatingR Silver (Ruspert Silver)Disk head (thin-head)

฿ 561.49

WKI1 FASTENING 1 Piece(s) 5 Day(s) 535Steel[Paint / Coating] Painting / CoatingR Silver (Ruspert Silver)Disk head (thin-head)

฿ 561.49

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 545Steel[Paint / Coating] Painting / CoatingR Silver (Ruspert Silver)Disk head (thin-head)

฿ 1,087.40

WKI1 FASTENING 1 Piece(s) 5 Day(s) 425[Stainless] SUS410--With Washer

฿ 1,087.40

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 432[Stainless] SUS410--With Washer

฿ 1,087.40

WKI1 FASTENING 1 Piece(s) 5 Day(s) 425[Stainless] SUS410--Pan

฿ 1,087.40

WKI1 FASTENING 1 Piece(s) 5 Day(s) 432[Stainless] SUS410--Pan

฿ 1,087.40

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 445[Stainless] SUS410--Pan

฿ 1,087.40

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 535[Stainless] SUS410--Pan

Loading...

  1. 1

Basic Information

Type Related Components Sales Unit Box/package