(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Type] Coarse thread
[Screw nominal designation (M)] 6
[Material] Steel
[Surface treatment] chromate plating
[Surface treatment] (detail) trivalent white
[Mount hole shape] Hexagon head
[Sales unit] Boxes/pack
[Length] 70, 90, 105, 115, 135
Part Number |
---|
HXNSSYSC-ST3W-D6-70-W25 |
HXNSSYSC-ST3W-D6-90-W25 |
HXNSSYSC-ST3W-D6-135-W25 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length |
---|---|---|---|---|---|---|---|
฿ 3,863.83 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 100 Pieces Per Package | 19 Day(s) | 70 | ||
฿ 4,176.83 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 100 Pieces Per Package | 19 Day(s) | 90 | ||
฿ 5,365.86 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 100 Pieces Per Package | 19 Day(s) | 135 |
Loading...
Type | Course Thread | Thread Nominal (M) | 6 | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | Chromate Plating | Surface Treatment (Details) | Trivalent White | Mounting Hole Shape | Hex head |
Sales Unit | Box/package |
How can we improve?
How can we improve?