(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Type] Coarse thread
[Material] Steel
[Surface treatment] chromate plating
[Surface treatment] (detail) trivalent white
[Mount hole shape] Hexagon head
[Sales unit] Boxes/pack
[Screw nominal designation (M)] 5, 6
[Length] 19, 25, 35, 45, 50, 55, 60, 70, 80, 90, 105, 115, 135, 150 screw
[type] Full-thread screw, partial thread screw
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Nominal (M) | Length | Screw Type |
---|---|---|---|---|---|---|---|---|---|
฿ 12,181.92 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 1,000 Pieces Per Package | 19 Day(s) | 5 | 19 | Full-Thread | ||
฿ 14,059.96 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 1,000 Pieces Per Package | 19 Day(s) | 5 | 25 | Full-Thread | ||
฿ 12,406.00 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 800 Pieces Per Package | 19 Day(s) | 5 | 35 | Full-Thread | ||
฿ 9,609.76 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 600 Pieces Per Package | 19 Day(s) | 5 | 45 | Full-Thread | ||
฿ 9,898.89 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 19 Day(s) | 5 | 55 | Full-Thread | ||
฿ 8,959.86 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 19 Day(s) | 6 | 19 | Full-Thread | ||
฿ 9,435.98 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 19 Day(s) | 6 | 25 | Full-Thread | ||
฿ 7,935.47 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 400 Pieces Per Package | 19 Day(s) | 6 | 35 | Full-Thread | ||
฿ 8,886.69 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 400 Pieces Per Package | 19 Day(s) | 6 | 45 | Full-Thread | ||
฿ 9,109.25 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 350 Pieces Per Package | 19 Day(s) | 6 | 50 | Full-Thread | ||
฿ 7,505.59 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 250 Pieces Per Package | 19 Day(s) | 6 | 70 | Half Thread | ||
฿ 4,816.57 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 150 Pieces Per Package | 19 Day(s) | 6 | 80 | Half Thread | ||
฿ 5,098.58 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 150 Pieces Per Package | 19 Day(s) | 6 | 90 | Half Thread |
Loading...
Type | Course Thread | Material | Steel | Surface Treatment | Chromate Plating |
---|---|---|---|---|---|
Surface Treatment (Details) | Trivalent White | Mounting Hole Shape | Hex head | Sales Unit | Box/package |
How can we improve?
How can we improve?