1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trivalent Bright Chromate DANBA Fastener, #5 Long Flute Machine Screw Type for Thick Steel Plate【100-200 Pieces Per Package】 (Part Number)

Trivalent Bright Chromate DANBA Fastener, #5 Long Flute Machine Screw Type for Thick Steel Plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,763.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Coarse Thread
[Nominal thread (M)] 6
[Material] Steel
[Surface treatment] Chromate plating
[Surface treatment] (Details) Trivalent white
[Mounting hole shape] Hex socket
[Unit of purchase] Box/pack
[Length] 35 45 70

 
Part Number
HXNSS5LF-ST3W-D6-35
HXNSS5LF-ST3W-D6-45
HXNSS5LF-ST3W-D6-70
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength

฿ 4,763.72

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

200 Pieces Per Package

5 Day(s) 35

฿ 5,098.58

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

150 Pieces Per Package

5 Day(s) 45

฿ 5,115.86

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 70

Loading...

  1. 1

Basic Information

Type Course Thread Thread Nominal (M) 6 Material Steel
Surface Treatment Chromate Plating Surface Treatment (Details) Trivalent White Mounting Hole Shape Hex Socket
Sales Unit Box/package