(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Type] Coarse thread
[Screw nominal designation (M)] 4
[Material] Steel
[Surface treatment] Painting, coating
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Length] 13 16 19 25
[Surface treatment] (detail) head coating (ivory), head coating (cream), head coating (black), head coating (white), head coating (bellows), head coating (blue), head coating (gray), head coating (vibrant green)
Part Number |
---|
CSPPNS-STGB-D4-13 |
CSPPNS-STTH-D4-13 |
CSPPNS-STTHBT-D4-13 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|
฿ 3,668.70 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | Head Paint (Bellow) | ||
฿ 3,668.70 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | Head Paint (New Tea) | ||
฿ 3,668.70 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | Head Paint (Black) |
Loading...
Type | Course Thread | Thread Nominal (M) | 4 | Length | 13 |
---|---|---|---|---|---|
Material | Steel | Surface Treatment | Painting / Coating | Sales Unit | Box/package |
How can we improve?
How can we improve?