(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Accessory for mounting adjusters for use by mounting to square pipes.
[Features]
· Usable temperature -30 to +100°C.
[Applications]
· As legs for housing constructed from square pipes.
Outline Drawing for End Cap for Square Pipe
Model Number | W | W1 | T1 Maximum To Minimum | W2 Maximum To Minimum | M | T | H2 | H1 | H | Allowable Load (kN) Note) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
NDLQ20-M6 | 20 | 20 | 1.5 to 2 | 17 to 16 | M6 × 1 | 5 | 5 | 5 | 34 | 3 | 10 |
NDLQ20-M8 | M8 × 1.25 | 6.5 | 11 | ||||||||
NDLQ20-M10 | M10 × 1.5 | 8 | 1 | 10 | 33 | 16 | |||||
NDLQ25-M8 | 25 | 25 | 1 to 1.5 | 23 to 22 | M8 × 1.25 | 6.5 | 5 | 5 | 34 | 17 | |
NDLQ25-M10 | 1.5 | 22 | M10 × 1.5 | 8 | 33 | 21 | |||||
NDLQ30-M8 | 30 | 30 | 1.5 to 2 | 27 to 26 | M8 × 1.25 | 6.5 | 5 | 5 | 34 | 20 | |
NDLQ30-M10 | M10 × 1.5 | 8 | 24 |
Value when mounted to a steel pipe. This is reduced by 25% when mounted to an aluminum pipe.
Usable temperature -30 to +100°C
Part Number |
---|
NDLQ20-M6 |
NDLQ20-M8 |
NDLQ20-M10 |
NDLQ25-M8 |
NDLQ25-M10 |
NDLQ30-M8 |
NDLQ30-M10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Size M | Width W (□) | Length W2 (□) |
---|---|---|---|---|---|---|---|---|---|
฿ 90.69 ฿ 54.51 | ADJUSTER FOOTS | 1 Piece(s) | Same day | 10 | M6x1 | 20 | 17~16 | ||
฿ 76.11 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | M8x1.25 | 20 | 17~16 | ||
฿ 105.11 ฿ 57.00 | ADJUSTER FOOTS | 1 Piece(s) | Same day | 10 | M10x1.5 | 20 | 17~16 | ||
฿ 92.16 | ADJUSTER FOOTS | 1 Piece(s) | 5 Day(s) | 10 | M8x1.25 | 25 | 23~22 | ||
฿ 100.03 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | M10x1.5 | 25 | 22 | ||
฿ 130.53 | ADJUSTER FOOTS | 1 Piece(s) | 5 Day(s) | 10 | M8x1.25 | 30 | 27~26 | ||
฿ 122.87 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | M10x1.5 | 30 | 27~26 |
Loading...
Type | Accessory | Accessory Type | End Cap | Material | Polyamide Matte Black |
---|
How can we improve?
How can we improve?