1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

End Cap For Square Pipe (Adjustable Type) (NDAQ) (Part Number)

End Cap For Square Pipe (Adjustable Type) (NDAQ)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 86.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

End cap for square pipes with a height-adjusting function.
[Features]
· Usable temperature -30 to +100°C.
· Joint for square pipes.
[Applications]
· Ideal as legs for housing constructed from square pipes.

End Cap For Square Pipe

End Cap for Square Pipe

End Cap for Square Pipe

Dimensional drawing

Dimensional drawing

Model NumberWW1W2
Maximum To Minimum
MH1HW3Bolt
Shape
Allowable Load
(kN)
Mass
(g)
NDAQ20-M12 × 30202017 to 16M12 × 1.75273419Hexagon19
NDAQ22-M12 × 30222219 to 1811
NDAQ25-M12 × 30252522 to 2114
NDAQ25-M16 × 30M16 × 23227Octagon1.515
NDAQ30-M16 × 30303027 to 262520

Material

Main body: Polyamide matte black

Part Number
NDAQ20-M12X30SALE
NDAQ22-M12X30
NDAQ25-M12X30
NDAQ25-M16X30
NDAQ30-M16X30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Size M Width W
(□)
Length W2
(□)
Specifications

฿ 86.66

฿ 57.08

ADJUSTER FOOTS 1 Piece(s) Same day 10M12x1.752017~16Bolt Shape: Hexagonal

฿ 91.23

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10M12x1.752219~18Bolt Shape: Hexagonal

฿ 115.91

ADJUSTER FOOTS 1 Piece(s) 5 Day(s) 10M12x1.752522~21Bolt Shape: Hexagonal

฿ 91.85

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10M16x22522~21Bolt Shape: Octagonal

฿ 137.64

ADJUSTER FOOTS 1 Piece(s) 9 Day(s) 10M16x23027~26Bolt Shape: Octagonal

Loading...

  1. 1
 

Basic Information

Type Accessory Accessory Type End Cap Material Polyamide Matte Black