1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Plastic Knurled Knob (GKN/GKF/GKF-N) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Plastic Knurled Knob (GKN/GKF/GKF-N)
  • Plastic Knurled Knob (GKN/GKF/GKF-N)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 131.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Diamond-cut knurling on the outside of the knob prevents slipping and provides comfortable gripping.
[Features]
· Diamond-cut knurling on the outside of the knob prevents slipping and provides comfortable gripping.
· Specially knurled insert minimizes local stress at joints and improves adhesion with the resin.
· Excellent torque transmission, minimizes cracks and damage around the boss, even in extreme environments where the resin expands and contracts rapidly.
· Orange, gray, yellow, light blue and red color caps available on request.
· Operating Temperature: 0 to 90°C.
[Applications]
· Screw-fastening parts on general industrial machinery and various automatic machines.

Knurled Knob Outline Drawing & Dimensions

GKF-N tapped

GKF-N tapped

GK-N stud

GK-N stud

GKF-N tapped outline drawing

GKF-N tapped outline drawing

GK-N stud outline drawing

GK-N stud outline drawing

SizeDMHD1S
GKF-N
GK-N
3031M5 × 0.8241511.5
30AM6 × 1
4039.526.51712.5
40AM8 × 1.25
5050332016
50AM10 × 1.5
6061392318.5
60AM12 × 1.75
7070422420.5

Operating Temperature: 0 to 90°C

Part Number
GK30AX10N
GK30AX20N
GK30AX40N
GK30X10NSALE
GK30X20NSALE
GK30X40N
GK40AX16NSALE
GK40AX30N
GK40AX30N-OG
GK40X10NSALE
GK40X10N-OG
GK40X16N
GK40X16N-LB
GK40X20NSALE
GK40X20N-OG
GK50AX20N
GK50AX30N
GK50AX30N-RE
GK50X16N
GK50X16N-RE
GK50X16N-YE
GK50X30NSALE
GK50X50NSALE
GK60AX30N
GK60AX30N-GR
GK60X20N
GK60X30N
GK60X50N
GK70X30N
GK70X30N-YE
GK70X50N
GKF30NSALE
GKF30NA
GKF30NA-LB
GKF40NSALE
GKF40NA
GKF40NA-LB
GKF40NA-OG
GKF40NA-YE
GKF50NSALE
GKF50N-OG
GKF50NA
GKF60NSALE
GKF60N-YE
GKF60NA
GKF70N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Diameter (mm) and/or Diameter Mounting Section Type Mounting Section Length L
(mm)
Mounting Section Material Mounting Section Surface Treatment Main Body Height H
(mm)
Main Body Color the color of center cap Main Body Diameter D
(mm)

฿ 132.85

KNOBS 1 Piece(s) 7 Day(s) 10M6Male thread (stepped)10[Steel] SteelZinc Plating24Matt BlackBlack31

฿ 133.00

KNOBS 1 Piece(s) 5 Day(s) 10M6Male thread (stepped)20[Steel] SteelZinc Plating24Matt BlackBlack31

฿ 146.69

KNOBS 1 Piece(s) 5 Day(s) 10M6Male thread (stepped)40[Steel] SteelZinc Plating24Matt BlackBlack31

฿ 131.00

฿ 90.10

KNOBS 1 Piece(s) Same day 10M5Male thread (stepped)10[Steel] SteelZinc Plating24Matt BlackBlack31

฿ 131.00

฿ 90.10

KNOBS 1 Piece(s) Same day 10M5Male thread (stepped)20[Steel] SteelZinc Plating24Matt BlackBlack31

฿ 235.24

IMA KNOB 1 Piece(s) 25 Day(s) 10M5Male thread (stepped)40[Steel] SteelZinc Plating24Matt BlackBlack31

฿ 162.03

฿ 87.43

KNOBS 1 Piece(s) Same day 10M8Male thread (stepped)16[Steel] SteelZinc Plating26.5Matt BlackBlack39.5

฿ 269.71

IMA DIGITAL POSITION INDICATOR 1 Piece(s) 7 Day(s) 10M8Male thread (stepped)30[Steel] SteelZinc Plating26.5Matt BlackBlack39.5

฿ 266.46

IMA KNOB 1 Piece(s) 7 Day(s) 10M8Male thread (stepped)30[Steel] SteelZinc Plating26.5Matt BlackOrange39.5

฿ 162.86

฿ 113.12

KNOBS 1 Piece(s) Same day 10M6Male thread (stepped)10[Steel] SteelZinc Plating26.5Matt BlackBlack39.5

฿ 257.65

IMA KNOB 1 Piece(s) 7 Day(s) 10M6Male thread (stepped)10[Steel] SteelZinc Plating26.5Matt BlackOrange39.5

฿ 257.80

IMA KNOB 1 Piece(s) 7 Day(s) 10M6Male thread (stepped)16[Steel] SteelZinc Plating26.5Matt BlackBlack39.5

฿ 257.80

IMA KNOB 1 Piece(s) 7 Day(s) 10M6Male thread (stepped)16[Steel] SteelZinc Plating26.5Matt BlackLight blue39.5

฿ 161.00

฿ 111.11

KNOBS 1 Piece(s) Same day 10M6Male thread (stepped)20[Steel] SteelZinc Plating26.5Matt BlackBlack39.5

฿ 257.96

IMA KNOB 1 Piece(s) 7 Day(s) 10M6Male thread (stepped)20[Steel] SteelZinc Plating26.5Matt BlackOrange39.5

฿ 222.13

KNOBS 1 Piece(s) 5 Day(s) 10M10Male thread (stepped)20[Steel] SteelZinc Plating33Matt BlackBlack50

฿ 211.42

KNOBS 1 Piece(s) 5 Day(s) 10M10Male thread (stepped)30[Steel] SteelZinc Plating33Matt BlackBlack50

฿ 315.22

IMA KNOB 1 Piece(s) 7 Day(s) 10M10Male thread (stepped)30[Steel] SteelZinc Plating33Matt BlackRed50

฿ 198.00

KNOBS 1 Piece(s) Same day 10M8Male thread (stepped)16[Steel] SteelZinc Plating33Matt BlackBlack50

฿ 286.44

IMA KNOB 1 Piece(s) 7 Day(s) 10M8Male thread (stepped)16[Steel] SteelZinc Plating33Matt BlackRed50

฿ 286.44

IMA KNOB 1 Piece(s) 7 Day(s) 10M8Male thread (stepped)16[Steel] SteelZinc Plating33Matt BlackYellow50

฿ 220.66

฿ 144.11

KNOBS 1 Piece(s) Same day 10M8Male thread (stepped)30[Steel] SteelZinc Plating33Matt BlackBlack50

฿ 204.62

฿ 108.90

KNOBS 1 Piece(s) Same day 10M8Male thread (stepped)50[Steel] SteelZinc Plating33Matt BlackBlack50

฿ 277.62

KNOBS 1 Piece(s) 7 Day(s) 10M12Male thread (stepped)30[Steel] SteelZinc Plating39Matt BlackBlack61

฿ 375.38

IMA KNOB 1 Piece(s) 7 Day(s) 10M12Male thread (stepped)30[Steel] SteelZinc Plating39Matt BlackGreen61

฿ 254.00

KNOBS 1 Piece(s) 12 Day(s) 10M10Male thread (stepped)20[Steel] SteelZinc Plating39Matt BlackBlack61

฿ 339.79

IMA KNOB 1 Piece(s) 7 Day(s) 10M10Male thread (stepped)20[Steel] SteelZinc Plating39Matt BlackBlack61

฿ 359.75

KNOBS 1 Piece(s) 12 Day(s) 10M10Male thread (stepped)50[Steel] SteelZinc Plating39Matt BlackBlack61

฿ 348.00

KNOBS 1 Piece(s) 14 Day(s) 10M12Male thread (stepped)30[Steel] SteelZinc Plating42Matt BlackBlack70

฿ 414.58

IMA KNOB 1 Piece(s) 7 Day(s) 10M12Male thread (stepped)30[Steel] SteelZinc Plating42Matt BlackYellow70

฿ 393.00

KNOBS 1 Piece(s) 14 Day(s) 10M12Male thread (stepped)50[Steel] SteelZinc Plating42Matt BlackBlack70

฿ 141.00

฿ 97.11

KNOBS 1 Piece(s) Same day 10M5Female Screw (Stepped)-BrassZinc Plating24Matt BlackBlack31

฿ 154.77

KNOBS 1 Piece(s) 5 Day(s) 10M5Female Screw (Stepped)-BrassZinc Plating24Matt BlackBlack31

฿ 245.08

IMA KNOB 1 Piece(s) 34 Day(s) 10M6Female Screw (Stepped)-BrassNo24Matt BlackLight blue31

฿ 177.00

฿ 122.11

KNOBS 1 Piece(s) Same day 10M5Female Screw (Stepped)-BrassZinc Plating26.5Matt BlackBlack39.5

฿ 171.74

KNOBS 1 Piece(s) 7 Day(s) 10M8Female Screw (Stepped)-BrassZinc Plating26.5Matt BlackBlack39.5

฿ 276.71

IMA KNOB 1 Piece(s) 7 Day(s) 10M8Female Screw (Stepped)-BrassNo26.5Matt BlackLight blue39.5

฿ 276.71

IMA KNOB 1 Piece(s) 7 Day(s) 10M8Female Screw (Stepped)-BrassNo26.5Matt BlackOrange39.5

฿ 276.71

IMA KNOB 1 Piece(s) 7 Day(s) 10M8Female Screw (Stepped)-BrassNo26.5Matt BlackYellow39.5

฿ 222.00

฿ 153.11

IMAO 1 Piece(s) Same day 10M8Female Screw (Stepped)-BrassNo33--50

฿ 308.35

IMA KNOB 1 Piece(s) 7 Day(s) 10M8Female Screw (Stepped)-BrassNo33Matt BlackOrange50

฿ 210.93

KNOBS 1 Piece(s) 7 Day(s) 10M10Female Screw (Stepped)-BrassZinc Plating33Matt BlackBlack50

฿ 276.00

฿ 190.11

KNOBS 1 Piece(s) Same day 10M10Female Screw (Stepped)-BrassZinc Plating39Matt BlackBlack61

฿ 350.48

IMA KNOB 1 Piece(s) 7 Day(s) 10M10Female Screw (Stepped)-BrassNo39Matt BlackYellow61

฿ 300.81

KNOBS 1 Piece(s) 5 Day(s) 10M12Female Screw (Stepped)-BrassZinc Plating39Matt BlackBlack61

฿ 393.00

KNOBS 1 Piece(s) 12 Day(s) 10M12Female Screw (Stepped)-BrassZinc Plating42Matt BlackBlack70

Loading...

  1. 1
 

Basic Information

Main Body Type Round shape Main Body Material Polypropylene Types of round-shaped Cylindrical Shape
4-side finish Diamond cut Additional Function No Female Thread, Round hole processing Blind Hole
Main Body Surface Treatment Matt Black

Frequently Asked Questions (FAQ)

Question: Can I order for products with the specified screw length?
Answer: Screw cutting and assembly services are available; please consult Customer Service: Tel. 1382 or 038-959200