1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Building Hardware, Steel Wide Plate (Part Number)

BUILDING HARDWARE

Building Hardware, Steel Wide Plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 523.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Double-hole design allows for fixing without misalignment.
· A wide variety of sizes are available to match the rafters.

[Application]
· Ideal for wood and wood splicing reinforcement.

 
Part Number
247-158
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 523.88

BUILDING HARDWARE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Material Steel
Finish Electrogalvanizing Size L(mm) 352 Size t(mm) 4.5
Size W(mm) 60 Size P1(mm) 20 Size P2(mm) 65
Size P3(mm) 65 Size P4(mm) 41 Specifications of Hole Size and Position(φ) 4.5
The number of holes 10