1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Building Hardware, SUS Bracket, 516A Type (Part Number)

Building Hardware, SUS Bracket, 516A Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 543.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[SUGITA ACE 'Building Hardware' Product]

A 516A SUS bracket from SUGITA ACE with single-sided countersunk.

[Notice]
· One side (inner side) countersunk.

 
Part Number
163-574
163-575
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize A
(mm)
Size B
(mm)
Size H
(mm)
Size L
(mm)

฿ 543.84

BUILDING HARDWARE 1 Piece(s) Quote 4512075150

฿ 577.09

BUILDING HARDWARE 1 Piece(s) Quote 6015090180

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Material SUS304
Finish Hair line Load Capacity(kgf) 10 Note One Side (Inner Side) Countersinking