(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Round shaped caps are press-fit to fix, so dust and dirt don’t easily accumulate.
· It also has excellent weather resistance and chemical resistance as a material, ideal for industries where detergent and sterilizing agents are used, such as the food industry.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Tightening Force (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,533.38 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | 65 | M6 | - | - | ||
฿ 1,533.38 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | 65 | M8 | - | - | ||
฿ 1,925.95 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | 80 | M10 | - | - | ||
฿ 1,571.87 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 65 | M6 | 15 | 4300 | ||
฿ 1,571.87 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 65 | M6 | 20 | 4300 | ||
฿ 1,571.87 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 65 | M6 | 25 | 4300 | ||
฿ 1,571.87 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 65 | M6 | 30 | 4300 | ||
฿ 1,692.32 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 65 | M6 | 40 | 4300 | ||
฿ 1,692.47 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 65 | M6 | 50 | 4300 | ||
฿ 1,692.78 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 65 | M6 | 60 | 4300 | ||
฿ 1,571.87 | LEVERS | 1 Piece(s) | 25 Day(s) | 10 | Male thread | 65 | M8 | 15 | 8000 | ||
฿ 1,571.87 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 65 | M8 | 20 | 8000 | ||
฿ 1,571.87 | LEVERS | 1 Piece(s) | 25 Day(s) | 10 | Male thread | 65 | M8 | 25 | 8000 | ||
฿ 1,571.87 | LEVERS | 1 Piece(s) | 25 Day(s) | 10 | Male thread | 65 | M8 | 30 | 8000 | ||
฿ 1,788.30 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 65 | M8 | 40 | 8000 | ||
฿ 1,693.40 | LEVERS | 1 Piece(s) | 25 Day(s) | 10 | Male thread | 65 | M8 | 50 | 8000 | ||
฿ 1,693.87 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 65 | M8 | 60 | 8000 | ||
฿ 1,963.90 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 80 | M10 | 20 | 12800 | ||
฿ 1,965.30 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 80 | M10 | 25 | 12800 | ||
฿ 2,983.33 | IMAO | 1 Piece(s) | 19 Day(s) | 10 | Male thread | 80 | M10 | 30 | 12800 | ||
฿ 2,004.03 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 80 | M10 | 40 | 12800 | ||
฿ 100.00 | IMAO | 1 Piece(s) | Quote | 10 | Male thread | 80 | M10 | 50 | 12800 | ||
฿ 2,005.73 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 80 | M10 | 60 | 12800 |
Loading...
Application | Clamp | Type Clamp | Clamp Mechanism | Shape | L-Shaped |
---|---|---|---|---|---|
L-Shaped Clamp Lever Shape | Set Screw Type | Main Body/Lever Material | SCS13 (SUS304 Equivalent Product) | Main Body/Lever Surface Treatment | Electrolytic Polishing |
Mounting Section Material | SUS303 | Mounting Section Surface Treatment | No | Adjustment screw for gap | No |
How can we improve?
How can we improve?