1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Iron Jack Point With Stopper, Hex【100 Pieces Per Package】 (Part Number)

YHR1 FASTENING

Iron Jack Point With Stopper, Hex
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,245.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Nominal thread (M): 5
Length L (mm): 25
Material: steel
Surface treatment: R silver (Ruspert silver)

Part Number
NH25-TRS-5X25
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 2,245.16

YHR1 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s)

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment R Silver (Ruspert Silver) Thread Type Drill Screw
Sales Unit Box/package Number of pieces 100 x 10