1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
[Single-Action Attachment/Release] Thumb Turn Clamper (Part Number)

ONE-TOUCH CONNECTION

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,414.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A clamping part used in place of a bolt. Allows single-action tool-free replacement of jigs or the addition/removal of attachments when changing equipment setups.
The most standard type among the single-action attachment/release product series.
When the pin contacts the cam in the cam receptacle, the spring is compressed, pushing down the plate.
[Features]
· No tools required: Can be easily tightened by anyone.
· Single-action fastening: Switch between clamped and unclamped in a single-action.
· Fastened to the same strength by anyone: Eliminates variation in the fastening force by the person in charge.
· ON/OFF status can be seen at a glance: Simply check the direction the knob is facing to see whether it is fastened or not.

The manufacturer can loan out samples. Please apply below.
Sample Loaning Application Form

Part Number
QCTH0834-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Body Material Length L
(mm)
Main Body Height H
(mm)
Knob Type Applicable Plate Thickness
(mm)
Knob Material Main Body Surface Treatment Shaft Material Width W
(mm)

฿ 1,436.66

ONE-TOUCH CONNECTION 1 Piece(s) Same day 10Single-Action Mounted JigSC45C1726Standard6~14Polyamide BlackElectroless nickel platedS45C32

Loading...

  1. 1

Basic Information

Mounting Type One-touch Shaft Surface Treatment Electroless nickel plated Pin Material SUS303

Please check the type/dimensions/specifications of the part QCTH0834-14 in the [Single-Action Attachment/Release] Thumb Turn Clamper series.

Products with similar specification

Part Number
QCTH0525-10
QCTH0525-10-SUS
QCTH0525-10S
QCTH0834-14-SUS
QCTH0834-14S
QCTH0834-20
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Body Material Length L
(mm)
Main Body Height H
(mm)
Knob Type Applicable Plate Thickness
(mm)
Knob Material Main Body Surface Treatment Shaft Material Width W
(mm)

฿ 1,414.48

1 Piece(s) Same day 10Single-Action Mounted JigSC45C15.519Standard6~10Polyamide BlackElectroless nickel platedS45C20

฿ 2,223.03

1 Piece(s) 1 Day(s) 10Single-Action Mounted JigSCS1315.519Standard6~10Stainless steel (SCS13)NoneSUS30320

฿ 1,817.45

1 Piece(s) Same day --SC45C15.519Standard6~10Stainless steel (SCS13)Electroless nickel platedS45C20

฿ 2,264.67

1 Piece(s) 5 Day(s) 10Single-Action Mounted JigSCS131725.5Standard6~14Stainless steel (SCS13)NoneSUS30332

฿ 1,851.66

1 Piece(s) Same day 10Single-Action Mounted JigSC45C1725.5Standard6~14Stainless steel (SCS13)Electroless nickel platedS45C32

฿ 1,436.66

1 Piece(s) Same day 10Single-Action Mounted JigSC45C2326Standard12~20Polyamide BlackElectroless nickel platedS45C32